Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.
These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.1371 - $0.1556 | Request the lead time here |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
|
||
$0.1944 - $0.2153 | Request the lead time here |
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
|
||
$0.21 - $0.2333 | Request the lead time here |
0.185 in
4.7 mm
|
0.311 in
7.9 mm
|
|
||
$0.1455 - $0.1652 | Request the lead time here |
0.185 in
4.7 mm
|
0.374 in
9.5 mm
|
|
||
$0.1767 - $0.1958 | 9000 In stock |
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
|
||
$0.1247 - $0.1416 | 7000 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
|
||
$0.1322 - $0.1502 | 1000 In stock |
0.185 in
4.7 mm
|
0.374 in
9.5 mm
|
|
||
$0.191 - $0.2121 | 7000 In stock |
0.185 in
4.7 mm
|
0.311 in
7.9 mm
|
|
||
$0.2655 - $0.3897 | 10000 In stock |
|
|
|
||
$0.3062 - $0.3671 | 237000 In stock |
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue