Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. It's high impact strength aids to it's recovery capability when crushed. It's also self-extinguishing and has a high UV resistance. It's flame retardant and has a high resistance to solvents and oils
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Conduit Form | Inside Diameter | View | |
|---|---|---|---|---|---|
| $254.10 - $281.70 | 32 In stock |
Unsplit
|
1.13 in
28.7 mm
|
||
| $319.30 - $355.30 | 10 In stock |
Split
|
0.835 in
21.2 mm
|
||
| $486.50 - $540.50 | 15 In stock |
Split
|
|
||
| $585.20 - $648.60 | 1 In stock |
Split
|
|
||
| $512.40 - $568.70 | 13 In stock |
Unsplit
|
|
||
| $989.40 - $1,097.50 | Request the lead time here |
Unsplit
|
|
||
| $535.80 - $668.60 | Request the lead time here |
Unsplit
|
|
||
| $321.00 - $357.60 | 257 In stock |
Unsplit
|
1.228 in
31.2 mm
|
||
| $35.60 - $80.90 | 63 In stock |
Split
|
0.419 in
10.6 mm
|
||
| $65.30 - $148.60 | 25 In stock |
Split
|
0.650 in
16.5 mm
|
||
| $93.70 - $213.30 | 28 In stock |
Split
|
0.909 in
23.1 mm
|
||
| $47.40 - $107.80 | 46 In stock |
Split
|
0.505 in
12.8 mm
|
||
| $31.30 - $71.20 | 62 In stock |
Split
|
0.761 in
19.3 mm
|
||
| $24.30 - $55.20 | 158 In stock |
Split
|
0.650 in
16.5 mm
|
||
| $14.50 - $33.00 | 1090 In stock |
Split
|
0.266 in
6.8 mm
|
||
| $31.10 - $70.80 | 329 In stock |
Split
|
0.266 in
6.8 mm
|
||
| 22SL0500PE | $20.40 - $46.40 | 4 In stock |
Split
|
0.505 in
12.8 mm
|
|
| $39.00 - $88.90 | 2 In stock |
Split
|
0.419 in
10.6 mm
|
||
| $56.30 - $128.20 | 51 In stock |
Split
|
0.650 in
16.5 mm
|
||
| $31.60 - $71.90 | 211 In stock |
Split
|
0.505 in
12.8 mm