Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire which reduces the space that is needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Cable Bundle Diameter | Number of Conductors | View | |
|---|---|---|---|---|---|---|
| $3.0882 - $3.2508 | 25 In stock |
M32
|
0.315 in
8 mm
|
4
|
||
| $0.9185 - $0.9668 | Request the lead time here |
M25
|
0.236 in
6 mm
|
2
|
||
| $3.9014 - $4.1067 | 10 In stock |
M40
|
0.236 in
6 mm
|
8
|
||
| $0.9096 - $0.9575 | Request the lead time here |
PG 13.5
|
0.197 in
5 mm
|
2
|
||
| $0.8781 - $0.9243 | Request the lead time here |
M20
|
0.197 in
5 mm
|
4
|
||
| $3.0882 - $3.2508 | 25 In stock |
M32
|
0.315 in
8 mm
|
2
|
||
| $0.8157 - $0.8586 | Request the lead time here |
PG 11
|
0.157 in
4 mm
|
3
|
||
| $0.9317 - $0.9807 | Request the lead time here |
PG 13.5
|
0.236 in
6 mm
|
2
|
||
| Request the lead time here |
PG16
|
0.256 in
6.5 mm
|
3
|
|||
| $1.0161 - $1.0695 | Request the lead time here |
M25
|
0.276 in
7 mm
|
3
|
||
| $0.6888 - $0.725 | Request the lead time here |
PG 9
|
0.079 in
2 mm
|
4
|
||
| $1.3146 - $1.3839 | Request the lead time here |
PG16
|
0.236 in
6 mm
|
3
|
||
| $0.7683 - $0.8087 | Request the lead time here |
M20
|
0.157 in
4 mm
|
2
|
||
| $0.6987 - $0.7355 | Request the lead time here |
M16
|
0.138 in
3.5 mm
|
4
|
||
| $1.3644 - $1.4363 | Request the lead time here |
M25
|
0.236 in
6 mm
|
4
|
||
| $1.0053 - $1.0583 | Request the lead time here |
PG 13.5
|
0.197 in
5 mm
|
3
|
||
| $0.9549 - $1.0053 | Request the lead time here |
PG 13.5
|
0.157 in
4 mm
|
3
|
||
| $0.8196 - $0.8627 | Request the lead time here |
M20
|
0.236 in
6 mm
|
2
|
||
| $3.0882 - $3.2508 | 25 In stock |
M32
|
0.236 in
6 mm
|
6
|
||
| $0.656 - $0.6905 | Request the lead time here |
M16
|
0.177 in
4.5 mm
|
2