Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire which reduces the space that is needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Cable Bundle Diameter | Number of Conductors | View | |
|---|---|---|---|---|---|---|
| $0.9549 - $1.0053 | Request the lead time here |
PG 13.5
|
0.157 in
4 mm
|
3
|
||
| $0.8196 - $0.8627 | Request the lead time here |
M20
|
0.236 in
6 mm
|
2
|
||
| $3.0882 - $3.2508 | 25 In stock |
M32
|
0.236 in
6 mm
|
6
|
||
| $0.6404 - $0.6741 | 100 In stock |
PG 9
|
0.118 in
3 mm
|
2
|
||
| $0.9185 - $0.9668 | Request the lead time here |
M25
|
0.236 in
6 mm
|
2
|
||
| $3.9014 - $4.1067 | 10 In stock |
M40
|
0.236 in
6 mm
|
8
|
||
| $3.0882 - $3.2508 | 25 In stock |
M32
|
0.315 in
8 mm
|
2