Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.
It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Minimum Cable Bundle Diameter | Maximum Cable Bundle Diameter | Mounting Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $1.6011 - $1.6854 | 500 In stock |
M12
|
0.118 in
3 mm
|
0.256 in
6.5 mm
|
0.315 in
8.0 mm
|
||
| $3.4583 - $3.6402 | 25 In stock |
M20
|
0.394 in
10 mm
|
0.551 in
14 mm
|
0.315 in
8.0 mm
|
||
| $9.4673 - $9.9656 | Request the lead time here |
1/2 NPT
|
0.394 in
10 mm
|
0.551 in
14 mm
|
0.591 in
15.0 mm
|
||
| $2.1233 - $2.235 | 25 In stock |
PG 16
|
0.390 in
9.9 mm
|
0.550 in
14 mm
|
0.394 in
10.0 mm
|
||
| $2.6511 - $2.7906 | 500 In stock |
M16
|
0.197 in
5 mm
|
0.394 in
10 mm
|
0.315 in
8.0 mm
|
||
| $1.0205 - $1.0742 | 300 In stock |
PG 7
|
0.110 in
2.8 mm
|
0.260 in
6.6 mm
|
0.315 in
8.0 mm
|
||
| $2.6423 - $2.7813 | 500 In stock |
M16
|
0.197 in
5 mm
|
0.394 in
10 mm
|
0.591 in
15.0 mm
|
||
| $15.3818 - $16.1913 | 25 In stock |
3/4 NPT
|
0.354 in
9 mm
|
0.630 in
16 mm
|
0.591 in
15.0 mm
|
||
| $10.7957 - $11.3639 | 50 In stock |
1/2 NPT
|
0.276 in
7 mm
|
0.472 in
12 mm
|
0.591 in
15.0 mm
|
||
| $4.4075 - $4.6394 | 50 In stock |
M20
|
0.236 in
6 mm
|
0.472 in
12 mm
|
0.315 in
8.0 mm
|
||
| $4.9433 - $5.2035 | 100 In stock |
M20
|
0.236 in
6 mm
|
0.472 in
12 mm
|
0.591 in
15.0 mm
|
||
| $1.3059 - $1.3748 | 300 In stock |
PG 9
|
0.150 in
3.8 mm
|
0.310 in
7.9 mm
|
0.315 in
8.0 mm
|
||
| $13.1819 - $13.8756 | 25 In stock |
3/4 NPT
|
0.551 in
14 mm
|
0.709 in
18 mm
|
0.591 in
15.0 mm
|
||
| $3.0269 - $3.1862 | 25 In stock |
PG 21
|
0.510 in
13 mm
|
0.700 in
17.8 mm
|
0.433 in
11.0 mm
|
||
| $1.647 - $1.7337 | 50 In stock |
PG 13.5
|
0.230 in
5.8 mm
|
0.470 in
11.9 mm
|
0.354 in
9.0 mm
|
||
| $7.9415 - $8.3595 | 50 In stock |
3/8 NPT
|
0.197 in
5 mm
|
0.394 in
10 mm
|
0.591 in
15.0 mm
|
||
| $5.0612 - $5.3276 | 25 In stock |
M20
|
0.512 in
13 mm
|
0.709 in
18 mm
|
0.591 in
15.0 mm
|
||
| $6.8667 - $7.2282 | 25 In stock |
M25
|
0.512 in
13 mm
|
0.709 in
18 mm
|
0.315 in
8.0 mm