Menu Search

Cable Seals - Metal Body

In stock

Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Aluminum body with Galvanised Steel cable
  • Colors: Black, Blue and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Cable Diameter Colour Body Length Body Width View
$1.016 - $1.355 270 In stock
0.059 in
Red
1.024 in
0.866 in
$1.188 - $1.463 Request the lead time here
0.098 in
Red
1.024 in
0.866 in
$1.188 - $1.463 Request the lead time here
0.098 in
Blue
1.024 in
0.866 in
$1.016 - $1.355 140 In stock
0.059 in
Black
1.024 in
0.866 in
$1.167 - $1.557 Request the lead time here
0.079 in
Black
1.024 in
0.866 in
$1.266 - $1.559 83 In stock
0.138 in
Red
1.26 in
0.866 in
$1.962 - $2.415 Request the lead time here
0.157 in
Black
1.496 in
0.866 in
$1.266 - $1.559 Request the lead time here
0.138 in
Blue
1.26 in
0.866 in
$1.167 - $1.437 Request the lead time here
0.079 in
Red
1.024 in
0.866 in
$1.016 - $1.355 Request the lead time here
0.059 in
Blue
1.024 in
0.866 in
$1.266 - $1.559 Request the lead time here
0.138 in
Black
1.26 in
0.866 in
$1.167 - $1.557 239 In stock
0.079 in
Blue
1.024 in
0.866 in
$2.354 - $2.858 Request the lead time here
0.197 in
Black
1.26 in
1.181 in
$1.188 - $1.463 Request the lead time here
0.098 in
Black
1.024 in
0.866 in
AluLock 6.0 mm (T) 300.0 mm (L) PP Red

1222194

Price Range
$1.355 - $1.016

Stock Levels
270 In stock
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 7.0 mm (T) 300.0 mm (L) PP Red

1222202

Price Range
$1.463 - $1.188

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 7.0 mm (T) 300.0 mm (L) PP Blue

1222201

Price Range
$1.463 - $1.188

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 6.0 mm (T) 300.0 mm (L) PP Black

1222192

Price Range
$1.355 - $1.016

Stock Levels
140 In stock
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 7.0 mm (T) 300.0 mm (L) PP Black

1222196

Price Range
$1.557 - $1.167

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 8.5 mm (T) 300.0 mm (L) PP Red

1222206

Price Range
$1.559 - $1.266

Stock Levels
83 In stock
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 8.5 mm (T) 300.0 mm (L) PP Black

1222208

Price Range
$2.415 - $1.962

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 8.5 mm (T) 300.0 mm (L) PP Blue

1222205

Price Range
$1.559 - $1.266

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 7.0 mm (T) 300.0 mm (L) PP Red

1222198

Price Range
$1.437 - $1.167

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 6.0 mm (T) 300.0 mm (L) PP Blue

1222193

Price Range
$1.355 - $1.016

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 8.5 mm (T) 300.0 mm (L) PP Black

1222204

Price Range
$1.559 - $1.266

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 7.0 mm (T) 300.0 mm (L) PP Blue

1222197

Price Range
$1.557 - $1.167

Stock Levels
239 In stock
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 10.0 mm (T) 300.0 mm (L) PP Black

1222212

Price Range
$2.858 - $2.354

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised
AluLock 7.0 mm (T) 300.0 mm (L) PP Black

1222200

Price Range
$1.463 - $1.188

Stock Levels
Request the lead time here
Attributes
  • Type
    AluLock
  • Locking Mechanism
    Aluminum Body
  • Removability
    Cutting tool required
  • Cable Material
    Galvanized Steel
  • Finish
    Anodised