Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $346.70 - $384.10 | Request the lead time here |
Black
|
36.089 ft
11.0 m
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $396.50 - $439.40 | Request the lead time here |
Black
|
65.617 ft
20.0 m
|
Nylon 6/6
|
0.748 in
19.0 mm
|
||
| $440.60 - $488.10 | Request the lead time here |
Black
|
85.302 ft
26.0 m
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| $344.30 - $381.50 | Request the lead time here |
Black
|
328.084 ft
100.0 m
|
PES
|
0.197 in
5.0 mm
|
||
| $379.00 - $421.00 | 6 In stock |
Black
|
164.042 ft
50.0 m
|
PES
|
1.260 in
32 mm
|
||
| $33.50 - $37.30 | 88 In stock |
Black
|
199.803 ft
60.9 m
|
PES
|
0.236 in
6.0 mm
|
||
| $68.20 - $75.60 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.575 in
40.0 mm
|
||
| $45.60 - $50.80 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PES
|
0.394 in
10.0 mm
|
||
| $140.00 - $155.60 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.969 in
50.0 mm
|
||
| 8 In stock |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
0.591 in
15.0 mm
|
|||
| $24.20 - $31.20 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $110.40 - $126.20 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
1.772 in
45.0 mm
|
||
| $217.00 - $248.10 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PES
|
0.748 in
19.0 mm
|
||
| $46.40 - $53.10 | 10 In stock |
Black
|
49.869 ft
15.2 m
|
PET
|
0.984 in
25.0 mm
|
||
| $368.10 - $420.90 | Request the lead time here |
Black
|
199.803 ft
60.9 m
|
PPS
|
0.236 in
6.0 mm
|
||
| $573.30 - $655.30 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PPS
|
1.496 in
38.0 mm
|
||
| Request the lead time here |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
0.984 in
25.0 mm
|
|||
| $36.30 - $40.40 | 3 In stock |
Black
|
49.869 ft
15.2 m
|
PES
|
0.984 in
25.0 mm
|
||
| $73.60 - $81.80 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.181 in
30.0 mm
|
||
| 7 In stock |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
0.315 in
8.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue