Menu Search

Cable Strap - Nylon Roll

In stock

Nylon Strap with Locking Button is a two part cable management product that offers high degrees of flexibility. Made from black nylon it can be wrapped and secured around a number of cables to bundle them together

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability Hole Type Type View
$1.3064 - $2.9016 5600 In stock
$0.2099 - $0.4208 Request the lead time here
Nylon Cable Strap - ; ; Black UL94 HB

RNS-167

Price Range
$2.9016 - $1.3064

Stock Levels
5600 In stock
Attributes
  • Roll Length
    98.425 ft
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 HB
- Overall Length - 8.9 mm | 0.35 in;Overall Width - 4.8 mm | 0.189 in; Black; Nylon 6/6

LB-5

Price Range
$0.4208 - $0.2099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2