Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Overall Width | Mounting Method | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5381 - $1.4442 | 10700 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
| $0.4656 - $0.8684 | 19000 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
| $0.6047 - $1.4007 | 75 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
| $0.6599 - $1.8038 | 100 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
| $0.3287 - $0.8831 | 4500 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
| $0.4887 - $1.1852 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
||
| $0.4181 - $0.6887 | 1000 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
||
| $0.4331 - $0.9353 | 20000 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
| $0.4589 - $0.5357 | 189000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
| $0.5546 - $1.4348 | 1000 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
||
| $0.4757 - $0.8987 | 58000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
| $0.7578 - $1.7553 | 125 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
| $0.3944 - $0.5967 | 42000 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
||
| $0.3354 - $0.6234 | 14000 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
| $0.3581 - $0.9612 | 1700 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
| $0.5258 - $1.4393 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
| $0.5424 - $1.1718 | 300 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
| $0.4832 - $1.299 | 100 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
| $0.6732 - $1.8068 | 7500 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
| $0.4292 - $0.5366 | 70700 In stock |
1.102 in
28.0 mm
|
Natural
|
1.102 in
28.0 mm
|
Adhesive
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue