Menu Search

Cable Ties - Double Headed/Nylon

In stock

Double Headed Cable Ties are designed to keep two wire bundles separate

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Overall Length Maximum Cable Bundle Diameter Maximum Second Cable Bundle Diameter View
16000 In stock
8.858 in
177000 In stock
14.567 in
60000 In stock
8.858 in
2.323 in
4000 In stock
14.567 in
4.134 in
Double Headed Cable Tie - 225.4 mm | 8.875 in ; 58.4 mm | 2.300 in ; Natural

WITA-50RLDH-M


Stock Levels
16000 In stock
Attributes
  • Minimum Loop Tensile Strength
    222.0 N
  • Overall Length
    8.858 in
  • Overall Width
    0.189 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Double Headed Cable Tie - 369.8 mm | 14.560 in ; 104.1 mm | 4.100 in ; Natural

WITA-50LDH-M


Stock Levels
177000 In stock
Attributes
  • Minimum Loop Tensile Strength
    222.0 N
  • Overall Length
    14.567 in
  • Overall Width
    0.189 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Double Headed Cable Tie - 225.4 mm | 8.875 in ; 58.4 mm | 2.300 in ; Black

WITA50RLDH-UV-M


Stock Levels
60000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.323 in
  • Maximum Cable Bundle Diameter
    2.323 in
  • Minimum Loop Tensile Strength
    222.00 N
  • Overall Length
    8.858 in
  • Overall Width
    0.189 in
Double Headed Cable Tie - 369.8 mm | 14.560 in ; 104.1 mm | 4.100 in ; Black

WITA-50LDH-UV-M


Stock Levels
4000 In stock
Attributes
  • Cable Bundle Diameter Range
    4.134 in
  • Maximum Cable Bundle Diameter
    4.134 in
  • Minimum Loop Tensile Strength
    222.00 N
  • Overall Length
    14.567 in
  • Overall Width
    0.189 in