Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
Specifications
For customized colour or alternate cylinder and driver options, please contact Essentra today.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Finish | Latch Material | View | |
|---|---|---|---|---|---|---|
| $4.30 - $5.20 | Request the lead time here |
|
|
Nylon
|
||
| $4.60 - $5.50 | Request the lead time here |
|
|
Nylon
|
||
| $4.30 - $5.20 | Request the lead time here |
|
|
Nylon
|
||
| $4.60 - $5.50 | Request the lead time here |
|
|
Nylon
|
||
| $45.50 - $48.50 | 46 In stock |
|
|
Zinc Alloy
|
||
| $47.10 - $50.10 | Request the lead time here |
|
|
Zinc Alloy
|
||
| $47.80 - $50.90 | 163 In stock |
|
|
Zinc Alloy
|
||
| $4.20 - $4.20 | 200 In stock |
|
|
Nylon
|
||
| $47.10 - $50.10 | Request the lead time here |
|
|
Zinc Alloy
|
||
| $52.00 - $55.40 | Request the lead time here |
|
|
Nylon
|
||
| $34.60 - $36.90 | Request the lead time here |
|
|
Nylon
|
||
| $45.50 - $48.50 | Request the lead time here |
|
|
Zinc Alloy
|
||
| $27.20 - $30.80 | 72 In stock |
|
Black Powder Coated
|
Zinc Alloy
|
||
| $47.10 - $50.10 | Request the lead time here |
|
|
Zinc Alloy
|
||
| $34.60 - $36.90 | Request the lead time here |
|
|
Nylon
|
||
| $36.40 - $38.80 | 170 In stock |
|
|
Nylon
|
||
| $18.60 - $21.40 | 84 In stock |
|
Chrome Plated
|
Zinc Alloy
|
||
| $26.80 - $28.40 | 135 In stock |
|
Black Powder Coated
|
Zinc Alloy
|
||
| $53.80 - $57.30 | Request the lead time here |
|
Black Powder Coated
|
Zinc Alloy
|
||
| $70.70 - $75.20 | Request the lead time here |
|
|
Zinc Alloy
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue