Menu Search

Cam Latches - Lift & Turn

In stock

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colors: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customized colour or alternate cylinder and driver options, please contact Essentra today.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Maximum Grip Finish Latch Material View
$39.20 - $45.70 Request the lead time here
Black Powder Coated
Nylon
$88.90 - $103.70 Request the lead time here
Black Powder Coated
Nylon
$37.60 - $43.90 Request the lead time here
Black Powder Coated
Nylon
$47.10 - $50.10 Request the lead time here
Zinc Alloy
$34.60 - $36.90 Request the lead time here
Nylon
$47.10 - $50.10 Request the lead time here
Zinc Alloy
$47.80 - $50.90 163 In stock
Zinc Alloy
$47.10 - $50.10 Request the lead time here
Zinc Alloy
$52.00 - $55.40 Request the lead time here
Nylon
$34.60 - $36.90 Request the lead time here
Nylon
$25.49 - $29.63 Request the lead time here
2.264 in
Chrome Plated
Die Cast Zinc Alloy
$20.01 - $23.51 Request the lead time here
2.264 in
Black Powder Coated
Die Cast Zinc Alloy
$47.80 - $50.90 Request the lead time here
Zinc Alloy
$34.60 - $36.90 Request the lead time here
Nylon
$34.60 - $36.90 25 In stock
Nylon
$20.01 - $23.51 Request the lead time here
1.181 in
Chrome Plated
Die Cast Zinc Alloy
$20.01 - $23.51 Request the lead time here
1.732 in
Black Powder Coated
Die Cast Zinc Alloy
$20.01 - $23.51 Request the lead time here
1.181 in
Black Powder Coated
Die Cast Zinc Alloy
$20.01 - $23.51 Request the lead time here
1.732 in
Chrome Plated
Die Cast Zinc Alloy
$4.60 - $5.30 252 In stock
Nylon
  • of 5
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

008220300

Price Range
$45.70 - $39.20

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.315 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

008222000

Price Range
$103.70 - $88.90

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.315 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

008220700

Price Range
$43.90 - $37.60

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.315 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle Key Operated

90811110700

Price Range
$50.10 - $47.10

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

90811201500

Price Range
$36.90 - $34.60

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle Key Operated

90811120700

Price Range
$50.10 - $47.10

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle

90812120000

Price Range
$50.90 - $47.80

Stock Levels
163 In stock
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle Driver Tool Operated

90811111500

Price Range
$50.10 - $47.10

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

90811202000

Price Range
$55.40 - $52.00

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Driver Tool Operated

90812201500

Price Range
$36.90 - $34.60

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 80.0 mm | 3.15 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch

17021103

Price Range
$29.63 - $25.49

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    3.15 in
  • Handle Width
    16.0 mm
  • Head Height
    1.22 in
  • Colour
    Silver Appearance
  • Finish
    Chrome Plated
Compression Cam Latch - Handle Length - 55.0 mm | 2.165 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch

17011203

Price Range
$23.51 - $20.01

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    2.165 in
  • Handle Width
    16.0 mm
  • Head Height
    1.22 in
  • Colour
    Black
  • Finish
    Black Powder Coated
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle

90811110000

Price Range
$50.90 - $47.80

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ;

90811200700

Price Range
$36.90 - $34.60

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle

90812200000

Price Range
$36.90 - $34.60

Stock Levels
25 In stock
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 55.0 mm | 2.165 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch

17011101

Price Range
$23.51 - $20.01

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    2.165 in
  • Handle Width
    16.0 mm
  • Head Height
    1.22 in
  • Colour
    Silver Appearance
  • Finish
    Chrome Plated
Compression Cam Latch - Handle Length - 55.0 mm | 2.165 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch

17011202

Price Range
$23.51 - $20.01

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    2.165 in
  • Handle Width
    16.0 mm
  • Head Height
    1.22 in
  • Colour
    Black
  • Finish
    Black Powder Coated
Compression Cam Latch - Handle Length - 55.0 mm | 2.165 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch

17011201

Price Range
$23.51 - $20.01

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    2.165 in
  • Handle Width
    16.0 mm
  • Head Height
    1.22 in
  • Colour
    Black
  • Finish
    Black Powder Coated
Compression Cam Latch - Handle Length - 55.0 mm | 2.165 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch

17011102

Price Range
$23.51 - $20.01

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    2.165 in
  • Handle Width
    16.0 mm
  • Head Height
    1.22 in
  • Colour
    Silver Appearance
  • Finish
    Chrome Plated
Compression Cam Latch - Handle Length - 54.0 mm | 2.126 in ; ; Latch Material:Nylon ; Handle Type - Lever Operated Handle

070

Price Range
$5.30 - $4.60

Stock Levels
252 In stock
Attributes
  • Handle Length
    2.126 in
  • Colour
    Black
  • Handle Type
    Lever Operated Handle
  • Key Type
    No Key
  • Latch Material
    Nylon