Menu Search

Cap Nuts

In stock

Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.

It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Nut Form Overall Height View
$0.0851 - $0.1166 500 In stock
#4-40
0.250 in
Natural
0.280 in
$0.0935 - $0.1281 3500 In stock
#10-32
0.365 in
Natural
0.400 in
$0.0665 - $0.0911 35000 In stock
1/4" x 20
0.425 in
Natural
0.475 in
$0.1152 - $0.1344 Request the lead time here
#6-32
0.305 in
Natural
Locking Dome
0.345 in
$0.1301 - $0.296 500 In stock
#4-40
0.250 in
Black
0.280 in
$0.6462 - $0.8865 2250 In stock
5/8-11
0.935 in
Black
Locking Dome
0.970 in
$0.1191 - $0.1386 54000 In stock
8-32
0.330 in
Natural
Locking Dome
0.375 in
$0.1431 - $0.1668 4000 In stock
M6
0.394 in
Natural
Locking Dome
0.472 in
$0.1298 - $0.1779 14000 In stock
5/16-18
0.500 in
Natural
Locking Dome
0.530 in
$0.4091 - $0.5609 3500 In stock
1/2-13
0.750 in
Black
Locking Dome
0.810 in
$0.1583 - $0.1845 4000 In stock
M5
0.315 in
Black
0.394 in
$0.2874 - $0.3944 35000 In stock
M10 x 1.5
0.669 in
Black
Locking Dome
0.709 in
$0.0906 - $0.1244 21000 In stock
8-32
0.330 in
Natural
0.375 in
$0.3396 - $0.396 54000 In stock
3/8-16
0.565 in
Natural
Locking Dome
0.620 in
$0.0878 - $0.1205 5000 In stock
#6-32
0.305 in
Natural
0.345 in
$0.5172 - $1.1772 8750 In stock
5/8-11
0.935 in
Natural
Locking Dome
0.970 in
$0.2226 - $0.3056 12000 In stock
5/16-18
0.500 in
Natural
0.530 in
$0.2843 - $0.3899 4500 In stock
3/8-16
0.565 in
Natural
0.620 in
$0.0935 - $0.1281 3000 In stock
#10-24
0.365 in
Natural
0.400 in
$0.083 - $0.096 11000 In stock
#10-32
0.365 in
Natural
Locking Dome
0.400 in
  • of 4
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Natural; Nylon 6/6

0500440LCN

Price Range
$0.1166 - $0.0851

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501032LCN

Price Range
$0.1281 - $0.0935

Stock Levels
3500 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon 6/6

0525020LCN

Price Range
$0.0911 - $0.0665

Stock Levels
35000 In stock
Attributes
  • Overall Height
    0.475 in
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Natural; Nylon 6/6

0500632CN

Price Range
$0.1344 - $0.1152

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Black; Nylon 6/6

0500440LCNB

Price Range
$0.296 - $0.1301

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/8-11; Distance Across Flats 23.7 mm | 0.935 in; Overall Height 24.6 mm | 0.970 in; Black; Nylon 6/6

0562511CNB

Price Range
$0.8865 - $0.6462

Stock Levels
2250 In stock
Attributes
  • Overall Height
    0.970 in
  • Distance Across Flats
    0.935 in
  • Thread Size
    5/8-11
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Natural; Nylon

0500832CN

Price Range
$0.1386 - $0.1191

Stock Levels
54000 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 12.0 mm | 0.472 in; Natural; Nylon

05M060100CN

Price Range
$0.1668 - $0.1431

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.472 in
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.5 in; Overall Height 13.5 mm | 0.531 in; Natural; Nylon

0531218CN

Price Range
$0.1779 - $0.1298

Stock Levels
14000 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Black; Nylon 6/6

0550013CNB

Price Range
$0.5609 - $0.4091

Stock Levels
3500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M5 x 0.8; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in; Black; Nylon 6/6

05M050080LCNB

Price Range
$0.1845 - $0.1583

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.394 in
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M10 x 1.5; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 18.0 mm | 0.709 in; Black; Nylon 6/6

05M100150CNB

Price Range
$0.3944 - $0.2874

Stock Levels
35000 In stock
Attributes
  • Overall Height
    0.709 in
  • Distance Across Flats
    0.669 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Natural; Nylon 6/6

0500832LCN

Price Range
$0.1244 - $0.0906

Stock Levels
21000 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon 6/6

0537516CN

Price Range
$0.396 - $0.3396

Stock Levels
54000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Natural; Nylon 6/6

0500632LCN

Price Range
$0.1205 - $0.0878

Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/8-11; Distance Across Flats 23.7 mm | 0.935 in; Overall Height 24.6 mm | 0.970 in; Natural; Nylon 6/6

0562511CN

Price Range
$1.1772 - $0.5172

Stock Levels
8750 In stock
Attributes
  • Overall Height
    0.970 in
  • Distance Across Flats
    0.935 in
  • Thread Size
    5/8-11
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon 6/6

0531218LCN

Price Range
$0.3056 - $0.2226

Stock Levels
12000 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon 6/6

0537516LCN

Price Range
$0.3899 - $0.2843

Stock Levels
4500 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501024LCN

Price Range
$0.1281 - $0.0935

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501032CN

Price Range
$0.096 - $0.083

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6