Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.
It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Colour | Nut Form | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.2606 - $0.3575 | 4500 In stock |
1/4-18
|
0.750 in
19.1 mm
|
Natural
|
Locking Dome
|
0.810 in
20.6 mm
|
||
$0.2276 - $0.2657 | 4000 In stock |
3/8-24
|
0.565 in
14.4 mm
|
Natural
|
Locking Dome
|
0.620 in
15.7 mm
|
||
0500632CNB | $0.1268 - $0.1478 | 54000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Locking Dome
|
0.345 in
8.8 mm
|
|
$0.083 - $0.096 | 11000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Locking Dome
|
0.400 in
10.2 mm
|
||
$0.2613 - $0.3585 | 1000 In stock |
M10 x 1.5
|
0.669 in
17.0 mm
|
Natural
|
Locking Dome
|
0.709 in
18.0 mm
|
||
$0.3717 - $0.5099 | 500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Natural
|
Locking Dome
|
0.810 in
20.6 mm
|
||
$0.1583 - $0.1845 | 4000 In stock |
M5
|
0.315 in
8.0 mm
|
Black
|
|
0.394 in
10.0 mm
|
||
$0.372 - $0.5102 | 11000 In stock |
M12
|
0.744 in
18.9 mm
|
Natural
|
Locking Dome
|
0.807 in
20.5 mm
|
||
$0.099 - $0.1359 | Request the lead time here |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Locking Dome
|
0.475 in
12.1 mm
|
||
$0.6273 - $1.428 | 38000 In stock |
7/16-14
|
0.750 in
19.1 mm
|
Black
|
Locking Dome
|
0.810 in
20.6 mm
|
||
$1.0077 - $1.1756 | Request the lead time here |
M20
|
1.051 in
26.7 mm
|
Black
|
Locking Dome
|
1.146 in
29.1 mm
|
||
$0.1226 - $0.1431 | 5000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Locking Dome
|
0.280 in
7.1 mm
|
||
$0.1431 - $0.3257 | 1000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Black
|
|
0.400 in
10.2 mm
|
||
$0.0731 - $0.1002 | Request the lead time here |
1/4" x 20
|
0.425 in
10.8 mm
|
Black
|
|
0.475 in
12.1 mm
|
||
$0.4101 - $0.5625 | 500 In stock |
7/16-14
|
0.750 in
19.1 mm
|
Natural
|
Locking Dome
|
0.810 in
20.6 mm
|
||
$0.1346 - $0.3062 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
|
0.345 in
8.8 mm
|
||
$0.0912 - $0.1053 | 6000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Black
|
Locking Dome
|
0.400 in
10.2 mm
|
||
$0.1535 - $0.1788 | 4000 In stock |
M4
|
0.276 in
7.0 mm
|
Black
|
|
0.315 in
8.0 mm
|
||
$0.2438 - $0.2841 | 14000 In stock |
M8
|
0.512 in
13.0 mm
|
Black
|
Locking Dome
|
0.591 in
15.0 mm
|
||
$0.1518 - $0.3455 | 35500 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Black
|
Locking Dome
|
0.475 in
12.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue