Menu Search

Circular Connector Caps

In stock

Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.

The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Military Specification View
$0.1089 - $1.3598 2560 In stock
MIL 90376
$0.1389 - $1.7349 1066 In stock
$0.1236 - $1.5416 Request the lead time here
MIL 90376
$0.104 - $1.3013 5591 In stock
$0.0582 - $0.7278 8894 In stock
$0.0639 - $0.7977 14241 In stock
MIL 90376
$0.2001 - $2.4954 2233 In stock
MIL 90376
$0.0596 - $0.7418 21900 In stock
MIL 90376
$0.1919 - $2.402 2600 In stock
MIL 90376
$0.056 - $0.6975 1250 In stock
MIL 90376
$0.1784 - $2.2295 1914 In stock
MIL 90376
$0.062 - $0.7697 8400 In stock
$0.3078 - $4.3143 25 In stock
MIL 90376
$0.0996 - $1.2453 1800 In stock
MIL 90376
$0.4175 - $5.8301 14 In stock
MIL 90376
$0.2087 - $2.612 2918 In stock
$0.129 - $1.607 472 In stock
$0.1857 - $2.3181 1553 In stock
$0.0939 - $1.1777 1500 In stock
$0.0804 - $1.1265 1000 In stock
MIL 90376
  • of 3
Parallel Protection Plug - Yellow ; 27.6 mm | 1.088 in ; Fitting Height 15.9 mm | 0.625 in

FC717C

Price Range
$1.3598 - $0.1089

Stock Levels
2560 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 35.7 mm | 1.407 in ; Fitting Height 15.9 mm | 0.625 in

H1-3/8A

Price Range
$1.7349 - $0.1389

Stock Levels
1066 In stock
Attributes
  • Overall Height
    0.687 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 30.9 mm | 1.215 in ; Fitting Height 15.9 mm | 0.625 in

FC719A

Price Range
$1.5416 - $0.1236

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 26.2 mm | 1.030 in ; Fitting Height 15.9 mm | 0.625 in

H1A

Price Range
$1.3013 - $0.104

Stock Levels
5591 In stock
Attributes
  • Overall Height
    0.687 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 13.9 mm | 0.547 in ; Fitting Height 15.9 mm | 0.625 in

H1/2A

Price Range
$0.7278 - $0.0582

Stock Levels
8894 In stock
Attributes
  • Overall Height
    0.687 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 18.2 mm | 0.715 in ; Fitting Height 15.9 mm | 0.625 in

FC711B

Price Range
$0.7977 - $0.0639

Stock Levels
14241 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 43.6 mm | 1.718 in ; Fitting Height 15.9 mm | 0.625 in

FC727C

Price Range
$2.4954 - $0.2001

Stock Levels
2233 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 15.1 mm | 0.595 in ; Fitting Height 15.9 mm | 0.625 in

FC709B

Price Range
$0.7418 - $0.0596

Stock Levels
21900 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 40.1 mm | 1.580 in ; Fitting Height 15.9 mm | 0.625 in

FC725B

Price Range
$2.402 - $0.1919

Stock Levels
2600 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 12.3 mm | 0.483 in ; Fitting Height 15.9 mm | 0.625 in

FC707A

Price Range
$0.6975 - $0.056

Stock Levels
1250 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 37.1 mm | 1.460 in ; Fitting Height 15.9 mm | 0.625 in

FC723A

Price Range
$2.2295 - $0.1784

Stock Levels
1914 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 16.8 mm | 0.663 in ; Fitting Height 15.9 mm | 0.625 in

H5/8A

Price Range
$0.7697 - $0.062

Stock Levels
8400 In stock
Attributes
  • Overall Height
    0.687 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 50 mm | 1.970 in ; Fitting Height 15.9 mm | 0.625 in

FC731B

Price Range
$4.3143 - $0.3078

Stock Levels
25 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 24.5 mm | 0.963 in ; Fitting Height 15.9 mm | 0.625 in

FC715B

Price Range
$1.2453 - $0.0996

Stock Levels
1800 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 56.1 mm | 2.210 in ; Fitting Height 15.9 mm | 0.625 in

FC735A

Price Range
$5.8301 - $0.4175

Stock Levels
14 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 45.6 mm | 1.794 in ; Fitting Height 15.9 mm | 0.625 in

H1-3/4A

Price Range
$2.612 - $0.2087

Stock Levels
2918 In stock
Attributes
  • Overall Height
    0.687 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 32.8 mm | 1.290 in ; Fitting Height 15.9 mm | 0.625 in

H1-1/4A

Price Range
$1.607 - $0.129

Stock Levels
472 In stock
Attributes
  • Overall Height
    0.687 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 38.9 mm | 1.530 in ; Fitting Height 15.9 mm | 0.625 in

H1-1/2A

Price Range
$2.3181 - $0.1857

Stock Levels
1553 In stock
Attributes
  • Overall Height
    0.687 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 23.2 mm | 0.912 in ; Fitting Height 15.9 mm | 0.625 in

H7/8A

Price Range
$1.1777 - $0.0939

Stock Levels
1500 In stock
Attributes
  • Overall Height
    0.687 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Parallel Protection Plug - Yellow ; 21.5 mm | 0.845 in ; Fitting Height 15.9 mm | 0.625 in

FC713B

Price Range
$1.1265 - $0.0804

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.660 in
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE