Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.12 - $3.62 | Request the lead time here |
0.750 in
19.1 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.79 - $3.08 | Request the lead time here |
2.000 in
50.8 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.15 - $3.69 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.96 - $5.07 | Request the lead time here |
1.250 in
31.8 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.91 - $5.00 | Request the lead time here |
0.500 in
12.7 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.34 - $4.04 | Request the lead time here |
2.870 in
72.9 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.82 - $4.86 | Request the lead time here |
2.250 in
57.2 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.59 - $2.73 | Request the lead time here |
4.750 in
120.7 mm
|
5/16-18
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.26 - $2.18 | Request the lead time here |
1.000 in
25.4 mm
|
#10-24
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.42 - $4.17 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.53 - $2.66 | Request the lead time here |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.43 - $2.46 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.91 - $3.27 | Request the lead time here |
1.250 in
31.8 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.22 - $3.84 | Request the lead time here |
1.500 in
38.1 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.70 - $4.67 | 212 In stock |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.03 - $5.22 | Request the lead time here |
2.000 in
50.8 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.71 - $2.94 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $3.44 - $5.91 | Request the lead time here |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.38 - $2.37 | Request the lead time here |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.19 - $3.75 | 264 In stock |
1.250 in
31.8 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP