Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.86 - $3.21 | Request the lead time here |
|
M10
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $2.90 - $4.97 | Request the lead time here |
|
M12
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $2.72 - $4.67 | Request the lead time here |
|
M12
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.47 - $2.54 | Request the lead time here |
|
M6
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.94 - $3.35 | Request the lead time here |
|
M10
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $2.97 - $5.09 | Request the lead time here |
1.575 in
40.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.71 - $2.94 | Request the lead time here |
|
M8
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $2.36 - $4.05 | Request the lead time here |
|
M10
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.79 - $3.08 | Request the lead time here |
|
M8
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $3.18 - $5.48 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.03 - $3.48 | Request the lead time here |
|
M10
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $2.54 - $4.37 | Request the lead time here |
|
M10
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $3.06 - $5.25 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.64 - $2.79 | Request the lead time here |
|
M8
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.56 - $2.67 | Request the lead time here |
|
M6
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $2.60 - $4.47 | Request the lead time here |
1.181 in
30.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.40 - $2.39 | Request the lead time here |
|
M6
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $2.18 - $3.74 | Request the lead time here |
|
M10
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $3.08 - $5.28 | Request the lead time here |
|
M12
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $1.43 - $2.46 | Request the lead time here |
0.394 in
10.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene