Menu Search

Clamping Knobs Fluted

In stock

Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
Request the lead time here
0.750 in
1.750 in
1/4" x 20
Stud
Steel
PP
Request the lead time here
2.500 in
2.380 in
3/8-16
Stud
Steel
PP
Request the lead time here
4.000 in
2.380 in
1/2-13
Stud
Steel
PP
Request the lead time here
1.000 in
1.375 in
1/4" x 20
Stud
Steel
PP
Request the lead time here
1.250 in
1.750 in
5/16-18
Stud
Steel
PP
Request the lead time here
4.250 in
1.375 in
1/4" x 20
Stud
Steel
PP
212 In stock
1.000 in
2.380 in
3/8-16
Stud
Steel
PP
27 In stock
2.000 in
2.380 in
1/2-13
Stud
Steel
PP
Request the lead time here
3/8-16
Stud
Steel
PP
Request the lead time here
2.250 in
2.380 in
3/8-16
Stud
Steel
PP
Request the lead time here
4.750 in
1.375 in
5/16-18
Stud
Steel
PP
Request the lead time here
2.000 in
1.750 in
5/16-18
Stud
Steel
PP
Request the lead time here
1.720 in
5/16-18
Blind Hole
Steel
PP
Request the lead time here
1.375 in
10-24
Stop Nut
Steel
PP
Request the lead time here
2.380 in
1/4" x 20
Through Hole
Steel
PP
Request the lead time here
1.375 in
5/16-18
Blind Hole
Steel
PP
Request the lead time here
2.500 in
5/16-18
Blind Hole
Steel
TPE
Request the lead time here
1.720 in
5/16-18
Thru-Hole (Stop Nut)
Steel
PP
Request the lead time here
2.380 in
1/2-13
Stop Nut
Steel
PP
Request the lead time here
2.380 in
5/16-18
Blind Hole
Steel
PP
  • of 5
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 21.8 mm | 0.860 in

KN4C0750F6---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    0.750 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; ; Knob Height 31.2 mm | 1.230 in

KN6C2500F6---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    2.500 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; ; Knob Height 31.2 mm | 1.230 in

KN8C4000F6---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    4.000 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; ; Knob Height 13.5 mm | 0.530 in

KN4C1000F2---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 21.8 mm | 0.860 in

KN5C1250F4---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.250 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; ; Knob Height 13.5 mm | 0.530 in

KN4C4250F2---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    4.250 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; ; Knob Height 31.2 mm | 1.230 in

KN6C1000F6---21


Stock Levels
212 In stock
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.000 in
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; ; Knob Height 31.2 mm | 1.230 in

KN8C2000F6---21


Stock Levels
27 In stock
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    2.000 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 21.8 mm | 0.860 in

KN6C2875F4---21


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
  • Mounting Method
    Threaded Stud
  • Insert Material
    Steel
  • Insert Type
    Stud
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; ; Knob Height 31.2 mm | 1.230 in

KN6C2250F6---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    2.250 in
Fluted Knob - Knob Diameter 34.9 mm | 1.375 in; ; Knob Height 13.5 mm | 0.530 in

KN5C4750F2---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    4.750 in
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 21.8 mm | 0.860 in

KN5C2000F4---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    2.000 in
Fluted Knobs - Knob Diameter 43.7 mm | 1.720 in; ; Knob Height 21.8 mm | 0.860 in

KN5C----F4-B-22


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 34.9 mm | 1.375 in; ; Knob Height 13.5 mm | 0.530 in

KN04----F2-L-21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    10-24
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; ; Knob Height 31.2 mm | 1.230 in

KN4C----F6---21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/4" x 20
Fluted Knobs - Knob Diameter 34.9 mm | 1.375 in; ; Knob Height 13.5 mm | 0.530 in

KN5C----F2-B-21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 63.5 mm | 2.500 in; ; Knob Height 32.8 mm | 1.290 in

KN5C----F7SBS22


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 43.7 mm | 1.720 in; ; Knob Height 21.8 mm | 0.860 in

KN5C----F4-L-21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    5/16-18
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; ; Knob Height 31.2 mm | 1.230 in

KN8C----F6XBL21


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/2-13
Fluted Knobs - Knob Diameter 60.5 mm | 2.380 in; ; Knob Height 31.2 mm | 1.230 in

KN5C----F6-B-22


Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    5/16-18