Menu Search

Clamping Knobs Star

In stock

Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and thru-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.95 - $1.64 25 In stock
1.000 in
1.750 in
5/16-18
Stud
Steel
PP
$1.19 - $2.03 Request the lead time here
1.000 in
2.250 in
5/16-18
Stud
Steel
PP
$1.41 - $2.42 Request the lead time here
1/2-13
Stud
Steel
PP
$1.05 - $1.44 Request the lead time here
1.750 in
5/16-18
Blind Hole
Steel
PP
$0.69 - $1.19 Request the lead time here
5/16-18
Stop Nut
Steel
PP
$1.02 - $1.76 593 In stock
2.250 in
5/16-18
Through Hole
Steel
PP
$1.20 - $2.07 Request the lead time here
2.250 in
3/8-16
Blind Hole
Steel
PP
$0.96 - $1.13 Request the lead time here
1.380 in
5/16-18
Blind Hole
Steel
PP
$1.22 - $2.07 Request the lead time here
1.500 in
2.250 in
5/16-18
Stud
Steel
PP
$0.63 - $1.08 Request the lead time here
1.380 in
1/4" x 20
Stop Nut
Steel
PP
$0.96 - $1.65 Request the lead time here
2.250 in
1/4" x 20
Through Hole
Steel
PP
$1.23 - $2.13 Request the lead time here
2.250 in
3/8-16
Through Hole
Steel
PP
$0.72 - $1.23 Request the lead time here
1.750 in
1/4" x 20
Through Hole
Steel
PP
$1.05 - $1.82 Request the lead time here
2.250 in
5/16-18
Through Hole
Steel
PP
$0.75 - $1.29 Request the lead time here
1/4" x 20
Blind Hole
Steel
PP
$0.81 - $1.40 Request the lead time here
1.750 in
5/16-18
Through Hole
Steel
PP
$1.14 - $1.97 Request the lead time here
2.250 in
3/8-16
Through Hole
Steel
PP
$0.99 - $1.71 Request the lead time here
2.250 in
1/4" x 20
Blind Hole
Steel
PP
$0.87 - $1.02 300 In stock
1.380 in
1/4" x 20
Blind Hole
Steel
PP
$0.75 - $1.29 Request the lead time here
0.500 in
1.380 in
1/4" x 20
Stud
Steel
PP
  • of 3
Star Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 25.1 mm | 0.990 in

KN5C10005S3A-21

Price Range
$1.64 - $0.95

Stock Levels
25 In stock
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.990 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 15.5 mm | 0.610 in

KN5C10005S4--21

Price Range
$2.03 - $1.19

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Stud Length
    1.000 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN8C10005SA--21

Price Range
$2.42 - $1.41

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
  • Mounting Method
    Threaded Stud
  • Insert Material
    Steel
  • Insert Type
    Stud
Star Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 31.8 mm | 1.250 in

KN5C----5S3B-22

Price Range
$1.44 - $1.05

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Thread Size
    5/16-18
Star Knob - Knob Diameter 35.1 mm | 1.380 in; ; Knob Height 29.2 mm | 1.150 in

KN5C----5S2L-21

Price Range
$1.19 - $0.69

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
  • Mounting Method
    Threaded Through-Hole
  • Insert Material
    Steel
  • Insert Type
    Stop Nut
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 15.5 mm | 0.610 in

KN5C----5S4--21

Price Range
$1.76 - $1.02

Stock Levels
593 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Thread Size
    5/16-18
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN6C----5SAB-21

Price Range
$2.07 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Thread Size
    3/8-16
Star Knob - Knob Diameter 35.1 mm | 1.380 in; ; Knob Height 30.5 mm | 1.200 in

KN5C----5S2B-22

Price Range
$1.13 - $0.96

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.200 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.750 in
  • Thread Size
    5/16-18
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 15.5 mm | 0.610 in

KN5C15005S4--21

Price Range
$2.07 - $1.22

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Stud Length
    1.500 in
Star Knob - Knob Diameter 35.1 mm | 1.380 in; ; Knob Height 29.2 mm | 1.150 in

KN4C----5S2L-21

Price Range
$1.08 - $0.63

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.700 in
  • Thread Size
    1/4" x 20
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN4C----5SA--21

Price Range
$1.65 - $0.96

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Thread Size
    1/4" x 20
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 18.5 mm | 0.730 in

KN6C----5SB--21

Price Range
$2.13 - $1.23

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.730 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.250 in
  • Thread Size
    3/8-16
Star Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 29.7 mm | 1.170 in

KN4C----5S3A-21

Price Range
$1.23 - $0.72

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    1.170 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.720 in
  • Thread Size
    1/4" x 20
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Knob Height 25.4 mm | 1.000 in

KN5C----5SA--21

Price Range
$1.82 - $1.05

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Thread Size
    5/16-18
Star Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 31.8 mm | 1.250 in

KN4C----5S3B-21

Price Range
$1.29 - $0.75

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4" x 20
  • Finish
    Clear Zinc
  • Mounting Method
    Threaded Blind
  • Insert Material
    Steel
  • Insert Type
    Blind Hole
Star Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 29.7 mm | 1.170 in

KN5C----5S3A-21

Price Range
$1.40 - $0.81

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    1.170 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.720 in
  • Thread Size
    5/16-18
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 15.5 mm | 0.610 in

KN6C----5S4--21

Price Range
$1.97 - $1.14

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Thread Size
    3/8-16
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN4C----5SAB-21

Price Range
$1.71 - $0.99

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Thread Size
    1/4" x 20
Star Knob - Knob Diameter 35.1 mm | 1.380 in; ; Knob Height 30.5 mm | 1.200 in

KN4C----5S2B-21

Price Range
$1.02 - $0.87

Stock Levels
300 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.200 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.750 in
  • Thread Size
    1/4" x 20
Star Knob - Knob Diameter 35.1 mm | 1.380 in; ; Knob Height 29.2 mm | 1.150 in

KN4C05005S2--21

Price Range
$1.29 - $0.75

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.700 in
  • Stud Length
    0.500 in