Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and thru-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.99 - $1.70 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.14 - $1.95 | Request the lead time here |
0.591 in
15.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.95 - $1.64 | Request the lead time here |
|
M6
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.37 - $2.34 | Request the lead time here |
|
M10
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.19 - $2.04 | Request the lead time here |
|
M8
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.62 - $2.76 | Request the lead time here |
|
M12
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.01 - $1.73 | Request the lead time here |
|
M6
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.37 - $2.34 | Request the lead time here |
|
M10
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.02 - $1.77 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.40 - $4.13 | Request the lead time here |
0.591 in
15.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene with TPE Overlay
|
||
| $2.84 - $4.89 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene with TPE Overlay
|
||
| $2.66 - $4.56 | Request the lead time here |
1.378 in
35.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene with TPE Overlay
|
||
| $2.42 - $4.14 | Request the lead time here |
|
M8
|
Thru-Hole
|
Steel
|
|
Polypropylene with TPE Overlay
|
||
| $2.34 - $4.02 | Request the lead time here |
|
M8
|
Blind Hole
|
Steel
|
|
Polypropylene with TPE Overlay
|
||
| $1.14 - $1.95 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.50 - $2.60 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.37 - $2.34 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.76 - $3.02 | Request the lead time here |
1.378 in
35.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.01 - $1.74 | Request the lead time here |
|
M6
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.56 - $2.67 | Request the lead time here |
|
M12
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue