Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
$0.89 - $1.52 | 1860 In stock |
|
1.160 in
29.5 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
||
$1.91 - $3.29 | Request the lead time here |
|
2.250 in
57.2 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
$1.29 - $2.22 | Request the lead time here |
0.750 in
19.1 mm
|
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$1.25 - $2.15 | Request the lead time here |
|
2.000 in
50.8 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
$0.92 - $1.58 | Request the lead time here |
|
1.160 in
29.5 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
||
$1.32 - $2.27 | Request the lead time here |
|
2.000 in
50.8 mm
|
3/8-16
|
Through Hole
|
Steel
|
PP
|
||
$1.86 - $3.20 | Request the lead time here |
0.870 in
22.1 mm
|
1.250 in
31.8 mm
|
10-32
|
Stud
|
Stainless Steel
|
PP
|
||
$0.84 - $1.44 | Request the lead time here |
0.500 in
12.7 mm
|
1.120 in
28.4 mm
|
10-32
|
Stud
|
Steel
|
PP
|
||
$1.35 - $2.33 | Request the lead time here |
|
2.000 in
50.8 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP
|
||
$1.49 - $2.55 | Request the lead time here |
|
2.500 in
63.5 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
$1.05 - $1.80 | Request the lead time here |
|
1.160 in
29.5 mm
|
5/16-18
|
Through Hole
|
Steel
|
PP
|
||
$1.41 - $2.43 | Request the lead time here |
|
2.500 in
63.5 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
||
$1.97 - $3.39 | Request the lead time here |
0.500 in
12.7 mm
|
2.250 in
57.2 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$1.41 - $2.43 | Request the lead time here |
2.000 in
50.8 mm
|
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$1.08 - $1.86 | Request the lead time here |
|
1.160 in
29.5 mm
|
5/16-18
|
Stop Nut
|
Steel
|
PP
|
||
$0.86 - $1.46 | Request the lead time here |
|
1.160 in
29.5 mm
|
10-24
|
Blind Hole
|
Brass
|
PP
|
||
$1.65 - $2.84 | Request the lead time here |
|
3.500 in
88.9 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP
|
||
$1.11 - $1.92 | Request the lead time here |
|
2.000 in
50.8 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
||
$1.38 - $2.37 | Request the lead time here |
|
2.000 in
50.8 mm
|
3/8-16
|
Stop Nut
|
Steel
|
PP
|
||
$1.91 - $3.29 | Request the lead time here |
0.750 in
19.1 mm
|
2.250 in
57.2 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue