T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
1.120 in
28.4 mm
|
10-24
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
2.000 in
50.8 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| 900 In stock |
0.500 in
12.7 mm
|
1.120 in
28.4 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
1.120 in
28.4 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
|||
| 700 In stock |
|
2.000 in
50.8 mm
|
1/4" x 20
|
Blind Hole
|
Steel
|
PP
|
|||
| 1860 In stock |
|
1.160 in
29.5 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
|||
| Request the lead time here |
|
2.000 in
50.8 mm
|
5/16-18
|
Stop Nut
|
Steel
|
Nylon
|
|||
| Request the lead time here |
|
2.250 in
57.2 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
|||
| Request the lead time here |
|
2.000 in
50.8 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP
|
|||
| Request the lead time here |
|
1.160 in
29.5 mm
|
1/4" x 20
|
Through Hole
|
Molded Plastic
|
Nylon
|
|||
| Request the lead time here |
|
2.000 in
50.8 mm
|
3/8-16
|
Stop Nut
|
Steel
|
PP
|
|||
| Request the lead time here |
0.750 in
19.1 mm
|
2.250 in
57.2 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
1.120 in
28.4 mm
|
1.250 in
31.8 mm
|
10-32
|
Stud
|
Stainless Steel
|
PP
|
|||
| Request the lead time here |
|
2.000 in
50.8 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
|||
| Request the lead time here |
|
1.160 in
29.5 mm
|
1/4" x 20
|
Through Hole
|
Steel
|
PP
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
1.120 in
28.4 mm
|
10-32
|
Stud
|
Steel
|
PP
|
|||
| Request the lead time here |
2.000 in
50.8 mm
|
2.500 in
63.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue