Menu Search

Clamping Knobs T-Handle

In stock

T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Insert Type Insert Material Nominal Diameter Knob Material View
$1.40 - $2.40 Request the lead time here
M8
Blind Hole (Stop Nut)
Steel
Polypropylene
$1.58 - $2.70 Request the lead time here
1.181 in
M8
Stud
Steel
Polypropylene
$1.13 - $1.91 Request the lead time here
1.575 in
M6
Stud
Steel
Polypropylene
$1.25 - $2.15 Request the lead time here
M8
Thru-Hole
Steel
Polypropylene
$1.07 - $1.85 Request the lead time here
1.181 in
M6
Stud
Steel
Polypropylene
$1.14 - $1.94 Request the lead time here
M8
Thru-Hole
Steel
Polypropylene
$1.28 - $2.19 Request the lead time here
0.787 in
M8
Stud
Steel
Polypropylene
$1.86 - $3.20 Request the lead time here
1.575 in
M8
Stud
Steel
Polypropylene
$1.04 - $1.80 Request the lead time here
M6
Blind Hole (Stop Nut)
Steel
Polypropylene
$1.29 - $2.22 Request the lead time here
5/16-18
Blind Hole
Steel
2.000 in
PP
$0.95 - $1.64 Request the lead time here
1/4-20
Thru-Hole
Steel
1.160 in
PP
$1.37 - $2.34 Request the lead time here
3/8-16
Thru-Hole
Steel
2.000 in
PP
$2.04 - $3.51 Request the lead time here
3/8-16
Blind Hole
Steel
2.250 in
PP
$1.37 - $2.36 Request the lead time here
1.000 in
5/16-18
Stud
Steel
2.000 in
PP
$1.92 - $3.30 Request the lead time here
0.870 in
#10-32
Stud
Stainless Steel
1.250 in
Nylon
$0.92 - $1.58 Request the lead time here
0.500 in
#10-24
Stud
Steel
1.120 in
PP
$1.68 - $2.87 Request the lead time here
3/8-16
Blind Hole
Steel
2.500 in
PP
$1.13 - $1.92 Request the lead time here
5/16-18
Blind Hole (Stop Nut)
Steel
1.160 in
PP
$1.49 - $2.58 Request the lead time here
5/16-18
Thru-Hole
Steel
2.500 in
PP
$2.10 - $3.60 Request the lead time here
1.000 in
3/8-16
Stud
Steel
2.250 in
PP
  • of 4
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20132811

Price Range
$2.40 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Thru-hole (Stop Nut)
T Handle Knob 50.0 mm M8 26.42 mm PP Black

20130251

Price Range
$2.70 - $1.58

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20130213

Price Range
$1.91 - $1.13

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Studded
T-Handle Knob 50.0 mm M8 26.42 mm PP Black

20132583

Price Range
$2.15 - $1.25

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Thru-hole
T Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20130206

Price Range
$1.85 - $1.07

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Studded
T-Handle Knob 30.0 mm M8 23.88 mm 100% Recycled PP Black

20132552

Price Range
$1.94 - $1.14

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Thru-hole
T Handle Knob 50.0 mm M8 26.42 mm PP Black

20130237

Price Range
$2.19 - $1.28

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T Handle Knob 50.0 mm M8 26.42 mm PP Black

20130275

Price Range
$3.20 - $1.86

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T-Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20132798

Price Range
$1.80 - $1.04

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Thru-hole (Stop Nut)
T-Handle Knob 2.000 in 5/16-18 1.040 in PP Black

KN5C----T5-B-22

Price Range
$2.22 - $1.29

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 1.160 in 1/4-20 0.670 in PP Black

KN4C----T1A--21

Price Range
$1.64 - $0.95

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.160 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.500 in
  • Knob Height
    0.670 in
  • Hub Height
    0.120 in
T-Handle Knob 2.000 in 3/8-16 1.040 in PP Black

KN6C----T5---21

Price Range
$2.34 - $1.37

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.250 in 3/8-16 1.410 in PP Black

KN6C----TR6--21

Price Range
$3.51 - $2.04

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 2.000 in 5/16-18 1.040 in PP Black

KN5C1000T5---21

Price Range
$2.36 - $1.37

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 1.250 in #10-32 0.350 in Nylon Black

KN020875T2--N70

Price Range
$3.30 - $1.92

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.250 in
  • Thread Size
    #10-32
  • Hub Diameter
    0.540 in
  • Knob Height
    0.350 in
  • Hub Height
    0.350 in
T-Handle Knob 1.120 in #10-24 0.940 in PP Black

KN040500T1---21

Price Range
$1.58 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.120 in
  • Thread Size
    #10-24
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 2.500 in 3/8-16 1.110 in PP Black

KN6C----T7-B-21

Price Range
$2.87 - $1.68

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 1.160 in 5/16-18 0.940 in PP Black

KN5C----T1--L22

Price Range
$1.92 - $1.13

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.160 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 2.500 in 5/16-18 1.110 in PP Black

KN5C----T7---21

Price Range
$2.58 - $1.49

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 2.250 in 3/8-16 1.410 in PP Black

KN6C1000TR6--21

Price Range
$3.60 - $2.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in