Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.07 - $1.85 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $1.28 - $1.76 | Request the lead time here |
|
1/4-20
|
Blind Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.84 - $1.46 | Request the lead time here |
|
#10-24
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $1.26 - $2.16 | Request the lead time here |
|
5/16-18
|
Thru-Hole
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.76 - $3.02 | Request the lead time here |
|
1/4-20
|
Blind Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.13 - $1.92 | Request the lead time here |
0.500 in
12.7 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $1.50 - $2.58 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.25 - $2.15 | Request the lead time here |
1.500 in
38.1 mm
|
1/4-20
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.68 - $2.87 | Request the lead time here |
|
3/8-16
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $1.13 - $1.92 | Request the lead time here |
|
5/16-18
|
Blind Hole (Stop Nut)
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $1.49 - $2.58 | Request the lead time here |
|
5/16-18
|
Thru-Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $2.10 - $3.60 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.59 - $2.73 | Request the lead time here |
1.250 in
31.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.04 - $1.79 | Request the lead time here |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $1.02 - $1.77 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.14 - $1.94 | Request the lead time here |
0.591 in
15.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.96 - $1.67 | Request the lead time here |
|
M6
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.70 - $2.91 | Request the lead time here |
|
M10
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.43 - $2.46 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.01 - $1.74 | Request the lead time here |
|
M6
|
Thru-Hole
|
Steel
|
|
Polypropylene