Menu Search

Compression Latches - Adjustable/Wing Knob

In stock

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Colour Finish Latch Material View
$32.30 - $39.30 Request the lead time here
Silver
Chrome Plated
Zinc Alloy
$33.40 - $42.90 37 In stock
Silver
Chrome Plated
Zinc Alloy
$32.30 - $39.30 Request the lead time here
Black
Black Powder Coated
Zinc Alloy
$33.40 - $42.90 29 In stock
Black
Black Powder Coated
Zinc Alloy
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; ; ; ; Handle Type - Wing Knob Handle

3403110000

Price Range
$39.30 - $32.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Mounting Hole Length
    0.874 in
Compression Cam Latch - ; Key Type:No Key ; Mounting Orientation:Universal

3404110000

Price Range
$42.90 - $33.40

Stock Levels
37 In stock
Attributes
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Mounting Hole Length
    0.874 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; ; ; ; Handle Type - Wing Knob Handle

3403120000

Price Range
$39.30 - $32.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Mounting Hole Length
    0.874 in
Compression Cam Latch - ; Key Type:No Key ; Mounting Orientation:Universal

3404120000

Price Range
$42.90 - $33.40

Stock Levels
29 In stock
Attributes
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Mounting Hole Length
    0.874 in