Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
---|---|---|---|---|---|---|---|---|---|
$25.00 - $34.40 | Request the lead time here |
0.756 in
19.2 mm
|
|
Left Handed
|
|
8 mm Hex with Security Pin Key
|
|
||
$27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
Wing Knob Key
|
0.709 in
18.0 mm
|
||
$87.20 - $105.60 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
2 x 4 mm Slot Key
|
0.709 in
18.0 mm
|
||
$27.40 - $37.70 | 135 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
Tubular Key
|
0.709 in
18.0 mm
|
||
$87.20 - $105.60 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
$27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
Tubular Key
|
0.709 in
18.0 mm
|
||
$27.40 - $37.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
7.0 mm Triangle Key
|
0.709 in
18.0 mm
|
||
$24.90 - $31.20 | 293 In stock |
0.531 in
13.5 mm
|
0.157 in
4.0 mm
|
Universal
|
|
Slotted Key
|
0.394 in
10.0 mm
|
||
$25.90 - $32.40 | Request the lead time here |
0.531 in
13.5 mm
|
0.157 in
4.0 mm
|
Universal
|
|
Wing Knob Key
|
0.394 in
10.0 mm
|
||
$65.00 - $78.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
8.0 mm Square Key
|
0.315 in
8.0 mm
|
||
$65.00 - $78.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
8.0 mm Square Key
|
0.315 in
8.0 mm
|
||
$40.50 - $49.30 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Universal
|
|
Keyed CH751
|
|
||
$65.00 - $78.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
|
8.0 mm Triangle Key
|
0.315 in
8.0 mm
|
||
$65.00 - $78.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
3.0 mm Double Bit Key
|
0.315 in
8.0 mm
|
||
$65.00 - $78.70 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
|
8.0 mm Triangle Key
|
0.315 in
8.0 mm
|
||
$24.90 - $31.20 | 23 In stock |
0.531 in
13.5 mm
|
0.157 in
4.0 mm
|
Universal
|
|
4.0 mm Hexagon Key
|
0.394 in
10.0 mm
|
||
$24.90 - $31.20 | Request the lead time here |
0.531 in
13.5 mm
|
0.157 in
4.0 mm
|
Universal
|
|
4.0 mm Hexagon Key
|
0.394 in
10.0 mm
|
||
$24.90 - $31.20 | Request the lead time here |
0.531 in
13.5 mm
|
0.157 in
4.0 mm
|
Universal
|
|
Tubular Key
|
0.394 in
10.0 mm
|
||
$24.90 - $31.20 | 190 In stock |
0.531 in
13.5 mm
|
0.157 in
4.0 mm
|
Universal
|
|
Tubular Key
|
0.394 in
10.0 mm
|
||
$25.00 - $31.20 | Request the lead time here |
0.531 in
13.5 mm
|
0.157 in
4.0 mm
|
Universal
|
|
Slotted Key
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue