Menu Search

Copper Tube Plugs

In stock

Copper Tube Plugs are expertly designed for tube containers used in shipping, packaging, and mail delivery.

These durable plugs fit securely into the tube end, providing a reliable seal that prevents movement during transit.

By eliminating the entry of foreign materials into the pipe, Copper Tube Plugs help protect the contents and maintain cleanliness, making them an ideal solution for secure and efficient tube sealing.

  • Material: LDPE
  • Colour: Blue, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Height Under Lip Compatible Tube Diameter Overall Diameter Colour View
$0.3998 - $0.9993 38000 In stock
0.405 in
3.000 in
3.160 in
White
$0.1391 - $0.8714 4700 In stock
0.375 in
0.250 in
0.250 in
Blue
$0.5058 - $1.2645 4100 In stock
0.450 in
3.500 in
3.660 in
White
$0.2759 - $1.7162 Request the lead time here
0.375 in
0.375 in
0.375 in
Blue
$0.9498 - $2.3747 10831 In stock
0.450 in
5.000 in
5.170 in
White
1420 In stock
0.450 in
7.000 in
7.170 in
White
$0.1571 - $0.98 Request the lead time here
0.500 in
0.625 in
0.625 in
Blue
$0.1994 - $1.2456 Request the lead time here
0.375 in
0.500 in
0.500 in
Blue
$1.2947 - $3.2364 3566 In stock
0.450 in
6.000 in
6.170 in
White
TP3A $0.3302 - $0.8231 1011 In stock
0.450 in
3.000 in
3.160 in
White
Tube End Plug - Compatible Tube Diameter 76.2 mm | 3.000 in ; ; ; White

SP3E

Price Range
$0.9993 - $0.3998

Stock Levels
38000 In stock
Attributes
  • Compatible Tube Diameter
    3.000 in
  • Height Under Lip
    0.405 in
  • Overall Diameter
    3.160 in
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Tube End Plug - Compatible Tube Diameter 6.4 mm | 0.250 in ; Tubing Plug ; With Finger Grip ; Blue

C1/4A

Price Range
$0.8714 - $0.1391

Stock Levels
4700 In stock
Attributes
  • Compatible Tube Diameter
    0.250 in
  • Height Under Lip
    0.375 in
  • Overall Diameter
    0.250 in
  • Colour
    Blue
  • Fitting Style
    Push Fit
Tube End Plug - Compatible Tube Diameter 88.9 mm | 3.500 in ; ; ; White

SP3-1/2A

Price Range
$1.2645 - $0.5058

Stock Levels
4100 In stock
Attributes
  • Compatible Tube Diameter
    3.500 in
  • Height Under Lip
    0.450 in
  • Overall Diameter
    3.660 in
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Tube End Plug - Compatible Tube Diameter 9.5 mm | 0.375 in ; Tubing Plug ; With Finger Grip ; Blue

C3/8A

Price Range
$1.7162 - $0.2759

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Diameter
    0.375 in
  • Height Under Lip
    0.375 in
  • Overall Diameter
    0.375 in
  • Colour
    Blue
  • Fitting Style
    Push Fit
Tube End Plug - Compatible Tube Diameter 127 mm | 5.000 in ; ; ; White

SP5A

Price Range
$2.3747 - $0.9498

Stock Levels
10831 In stock
Attributes
  • Compatible Tube Diameter
    5.000 in
  • Height Under Lip
    0.450 in
  • Overall Diameter
    5.170 in
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Tube End Plug - Compatible Tube Diameter 177.8 mm | 7.000 in ; Packaging Tube Plugs ; With Finger Grip ; White

SP7A


Stock Levels
1420 In stock
Attributes
  • Compatible Tube Diameter
    7.000 in
  • Height Under Lip
    0.450 in
  • Overall Diameter
    7.170 in
  • Colour
    White
  • Fitting Style
    Push Fit
Tube End Plug - Compatible Tube Diameter 15.9 mm | 0.625 in ; Tubing Plug ; With Finger Grip ; Blue

C5/8A

Price Range
$0.98 - $0.1571

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Diameter
    0.625 in
  • Height Under Lip
    0.500 in
  • Overall Diameter
    0.625 in
  • Colour
    Blue
  • Fitting Style
    Push Fit
Tube End Plug - Compatible Tube Diameter 12.7 mm | 0.500 in ; Tubing Plug ; With Finger Grip ; Blue

C1/2A

Price Range
$1.2456 - $0.1994

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Diameter
    0.500 in
  • Height Under Lip
    0.375 in
  • Overall Diameter
    0.500 in
  • Colour
    Blue
  • Fitting Style
    Push Fit
Tube End Plug - Compatible Tube Diameter 152.4 mm | 6.000 in ; ; ; White

SP6A

Price Range
$3.2364 - $1.2947

Stock Levels
3566 In stock
Attributes
  • Compatible Tube Diameter
    6.000 in
  • Height Under Lip
    0.450 in
  • Overall Diameter
    6.170 in
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Tube End Plug - Compatible Tube Diameter 76.2 mm | 3.000 in ; ; ; White

TP3A

Price Range
$0.8231 - $0.3302

Stock Levels
1011 In stock
Attributes
  • Compatible Tube Diameter
    3.000 in
  • Height Under Lip
    0.450 in
  • Overall Diameter
    3.160 in
  • Colour
    White
  • Full Material
    Low Density Polyethylene