Cylinder Locking Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. 
The lock cylinder is designed to resist picking, drilling, and tampering, providing a reliable deterrent against unauthorized access.
The range is is available with a choice of Lock Types, includes; Euro Key, Keyed Alike and Keyed to Differ.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Housing Height | Latch Material | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| $12.60 - $14.30 | 297 In stock | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed CH751
 |  | ||
| $58.40 - $61.50 | 600 In stock | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Alike
 |  | ||
| $11.70 - $13.30 | Request the lead time here | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Nylon
 | 
Keyed CH751
 |  | ||
| $6.80 - $7.20 | 1610 In stock | 
Key Operated Handle
 | 
0.512 in
 
13.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Alike
 |  | ||
| $7.50 - $7.80 | Request the lead time here | 
Key Operated Handle
 | 
0.433 in
 
11.0 mm
 | 
Nylon
 | 
Keyed Different SS Shutter
 |  | ||
| $15.50 - $17.40 | Request the lead time here | 
Driver Tool Operated Handle
 | 
0.728 in
 
18.5 mm
 | 
Die Cast Zinc Alloy
 | 
5.0 mm Double Bit Key
 |  | ||
| $15.90 - $18.20 | Request the lead time here | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Different SS Shutter
 |  | ||
| $8.30 - $8.70 | Request the lead time here | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Different SS Shutter
 |  | ||
| $15.90 - $18.20 | Request the lead time here | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Different SS Shutter
 |  | ||
| $11.00 - $12.60 | Request the lead time here | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Nylon
 | 
Keyed Alike;Stainless Steel Shutter
 |  | ||
| $10.60 - $12.10 | 300 In stock | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Alike
 |  | ||
| $8.30 - $8.70 | 293 In stock | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Alike;Stainless Steel Shutter
 |  | ||
| $12.30 - $14.00 | Request the lead time here | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Different SS Shutter
 |  | ||
| $10.60 - $12.10 | 37 In stock | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Alike
 |  | ||
| $12.30 - $14.00 | Request the lead time here | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Different SS Shutter
 |  | ||
| $12.30 - $14.00 | Request the lead time here | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Alike;Stainless Steel Shutter
 |  | ||
| $12.30 - $14.00 | Request the lead time here | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed CH751
 |  | ||
| $12.30 - $14.00 | 193 In stock | 
Key Operated Handle
 | 
0.787 in
 
20.0 mm
 | 
Die Cast Zinc Alloy
 | 
Keyed Alike;Stainless Steel Shutter
 |  | ||
| $10.40 - $11.70 | Request the lead time here | 
Key Driver Insert Handle
 | 
0.728 in
 
18.5 mm
 | 
Die Cast Zinc Alloy
 | 
Key is Driver
 |  | ||
| $84.40 - $96.40 | 94 In stock | 
Driver Tool Operated Handle
 | 
0.728 in
 
18.5 mm
 | 
Stainless Steel
 | 
Special Driver Tool Key
 |  | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue