Menu Search

Cylinder Locking Cam Latches

In stock

Cylinder Locking Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The lock cylinder is designed to resist picking, drilling, and tampering, providing a reliable deterrent against unauthorized access.

The range is is available with a choice of Lock Types, includes; Euro Key, Keyed Alike and Keyed to Differ.

  • Material: Nylon, Plastic, Metal
  • Colour:Black, Silver, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Handle Type Housing Height Latch Material Key Type Grip Range View
$10.60 - $12.10 300 In stock
Key Operated Handle
0.787 in
Die Cast Zinc Alloy
Keyed Alike
$7.50 - $7.80 Request the lead time here
Key Operated Handle
0.433 in
Nylon
Keyed Different SS Shutter
$6.80 - $7.20 Request the lead time here
Key Operated Handle
0.512 in
Die Cast Zinc Alloy
Keyed Alike
$12.30 - $14.00 Request the lead time here
Key Operated Handle
0.787 in
Die Cast Zinc Alloy
Keyed CH751
$84.40 - $96.40 94 In stock
Driver Tool Operated Handle
0.728 in
Stainless Steel
Special Driver Tool Key
  • of 2
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike ; ; Finish - Black Powder Coated

063120100

Price Range
$12.10 - $10.60

Stock Levels
300 In stock
Attributes
  • Housing Height
    0.787 in
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Handle Type
    Key Operated Handle
  • Includes
    Two keys supplied with each latch
Key Latch - Housing Height - 11.0 mm | 0.433 in ; Key Type:Keyed Different SS Shutter ; ;

2573200

Price Range
$7.80 - $7.50

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.866 in
  • Head Height
    0.177 in
  • Housing Height
    0.433 in
  • Colour
    Black
  • Handle Type
    Key Operated Handle
Key Latch - Housing Height - 13.0 mm | 0.512 in ; Key Type:Keyed Alike ; ; Finish - Chrome Plated

05730300

Price Range
$7.20 - $6.80

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.177 in
  • Housing Height
    0.512 in
  • Colour
    Natural
  • Finish
    Chrome Plated
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed CH751 ; ; Finish - Chrome Plated

063110700

Price Range
$14.00 - $12.30

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    0.787 in
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Includes
    Two keys supplied with each latch
Key Latch - Universal; Housing Height - 18.5 mm | 0.728 in; Stainless Steel; Natural

4604000

Price Range
$96.40 - $84.40

Stock Levels
94 In stock
Attributes
  • Housing Height
    0.728 in
  • Colour
    Natural
  • Finish
    Natural
  • Handle Type
    Driver Tool Operated Handle
  • Includes
    Driver Key