T-Hand Detent Pins are commonly used to select the weight on fitness equipment and they can also be used on many other quick-acting fastening applications.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
They feature a spring-loaded detent ball that provides a convenient and dependable quick-release mechanism that retracts when you push or pull the pin. A chamfered tip helps to quickly locate the hole.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Pin Material | Knob Diameter | Usable Length | View | |
|---|---|---|---|---|---|---|---|
| $4.80 - $6.30 | Request the lead time here |
0.250 in
6.4 mm
|
Low Carbon Steel
|
|
|
||
| $5.70 - $7.58 | Request the lead time here |
0.375 in
9.5 mm
|
Low Carbon Steel
|
|
|
||
| $5.10 - $7.19 | Request the lead time here |
0.250 in
6.4 mm
|
Low Carbon Steel
|
|
|
||
| $5.85 - $7.62 | 99 In stock |
0.250 in
6.4 mm
|
Low Carbon Steel