Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.3423 - $0.4095 | 13301 In stock |
0.750 in
19.1 mm
|
0.626 in
15.9 mm
|
0.079 in
2.0 mm
|
||
| GRD1125091PA | $0.6042 - $1.1756 | 16061 In stock |
1.260 in
32 mm
|
0.984 in
25.0 mm
|
0.094 in
2.4 mm
|
|
| GRD1100091PA | $0.5574 - $1.0823 | 19361 In stock |
1.000 in
25.4 mm
|
0.748 in
19.0 mm
|
0.094 in
2.4 mm
|
|
| $0.3218 - $0.6275 | 19415 In stock |
0.750 in
19.1 mm
|
0.61 in
15.5 mm
|
0.118 in
3.0 mm
|
||
| GRD1062091PA | $0.2871 - $0.5552 | 8300 In stock |
0.630 in
16 mm
|
0.492 in
12.5 mm
|
0.094 in
2.4 mm
|
|
| $0.3251 - $0.3893 | 10000 In stock |
0.630 in
16 mm
|
0.433 in
11.0 mm
|
0.059 in
1.5 mm
|
||
| $0.3687 - $0.4413 | 3991 In stock |
0.790 in
20.1 mm
|
0.61 in
15.5 mm
|
0.059 in
1.5 mm
|
||
| $0.4598 - $0.5501 | 3987 In stock |
0.750 in
19.1 mm
|
0.61 in
15.5 mm
|
0.094 in
2.4 mm
|
||
| GRD1125151PA | $0.6275 - $1.2221 | 267602 In stock |
1.260 in
32 mm
|
1.004 in
25.5 mm
|
0.157 in
4.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue