Quantity | Unit price |
---|---|
1000 - 4999 | $0.1712 |
5000 - 9999 | $0.1541 |
10000 - 24999 | $0.1386 |
25000 + | $0.1248 |
Anchor Length | 15.9 mm |
---|---|
Anchor Length | 0.626 in |
Compatible Hole Diameter | 0.244 in |
Compatible Hole Diameter | 6.2 mm |
Compatible Panel Thickness Range | 3.6 - 14 mm |
Compatible Panel Thickness Range | 0.142 - 0.551 in |
Head Diameter | 9.5 mm |
Head Diameter | 0.374 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Colour | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Type | Spreading |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue