Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.
Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.0978 - $0.134 | Request the lead time here |
0.218 in
5.5 mm
|
0.380 in
9.7 mm
|
0.093 - 0.350 in
2.4 - 8.9 mm
|
||
$0.1563 - $0.1931 | Request the lead time here |
0.276 in
7.0 mm
|
0.622 in
15.8 mm
|
0.094 - 0.252 in
2.4 - 6.4 mm
|
||
$0.104 - $0.1428 | Request the lead time here |
0.252 in
6.4 mm
|
0.469 in
11.9 mm
|
0.094 - 0.311 in
2.4 - 7.9 mm
|
||
$0.104 - $0.1428 | Request the lead time here |
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
$0.0984 - $0.1352 | Request the lead time here |
0.218 in
5.5 mm
|
0.437 in
11.1 mm
|
0.094 - 0.312 in
2.4 - 7.9 mm
|
||
$0.1563 - $0.1931 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.093 - 0.312 in
2.4 - 7.9 mm
|
||
$0.1563 - $0.1931 | Request the lead time here |
0.224 in
5.7 mm
|
0.437 in
11.1 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
$0.1385 - $0.1616 | Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
$0.0984 - $0.1352 | Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
$0.0807 - $0.1106 | Request the lead time here |
0.160 in
4.1 mm
|
0.295 in
7.5 mm
|
0.062 - 0.180 in
1.6 - 4.6 mm
|
||
$0.0978 - $0.134 | Request the lead time here |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.0978 - $0.134 | 17000 In stock |
0.130 in
3.3 mm
|
0.218 in
5.5 mm
|
0.031 - 0.140 in
0.8 - 3.6 mm
|
||
$0.1479 - $0.1826 | Request the lead time here |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.104 - $0.1428 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.281 - 0.500 in
7.1 - 12.7 mm
|
||
$0.104 - $0.1428 | Request the lead time here |
0.250 in
6.4 mm
|
0.370 in
9.4 mm
|
0.350 - 0.500 in
8.9 - 12.7 mm
|
||
$0.2846 - $0.5396 | 11000 In stock |
0.161 in
4.1 mm
|
0.311 in
7.9 mm
|
0.098 - 0.142 in
2.5 - 3.6 mm
|
||
$0.6579 - $1.2476 | 19000 In stock |
0.197 in
5.0 mm
|
0.382 in
9.7 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
$0.0984 - $0.1352 | Request the lead time here |
0.187 in
4.7 mm
|
0.430 in
10.9 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
$0.0984 - $0.1352 | Request the lead time here |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.1049 - $0.1439 | Request the lead time here |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.109 - 0.156 in
2.8 - 4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue