Menu Search

Drive Rivets

In stock

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.

Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.0744 - $0.102 2000 In stock
0.160 in
0.375 in
0.218 - 0.312 in
$0.089 - $0.1218 36000 In stock
0.130 in
0.218 in
0.031 - 0.140 in
$0.0981 - $0.1347 29000 In stock
0.250 in
0.494 in
0.078 - 0.275 in
$0.0947 - $0.1299 3000 In stock
0.187 in
0.312 in
0.078 - 0.375 in
$0.0896 - $0.1229 Request the lead time here
0.187 in
0.435 in
0.062 - 0.187 in
$0.0896 - $0.1229 91000 In stock
0.218 in
0.437 in
0.094 - 0.312 in
$0.0947 - $0.1299 112000 In stock
0.227 in
0.375 in
0.031 - 0.062 in
$0.143 - $0.1961 12500 In stock
0.250 in
0.468 in
0.125 - 0.437 in
$0.0896 - $0.1229 3000 In stock
0.187 in
0.281 in
0.062 - 0.187 in
$0.1202 - $0.1647 13500 In stock
0.187 in
0.375 in
0.156 - 0.281 in
$0.0947 - $0.1299 10000 In stock
0.250 in
0.468 in
0.281 - 0.500 in
$0.0896 - $0.1229 29000 In stock
0.187 in
0.435 in
0.125 - 0.187 in
$0.0896 - $0.1229 40000 In stock
0.187 in
0.435 in
0.156 - 0.281 in
$0.128 - $0.1755 1500 In stock
0.250 in
0.468 in
0.350 - 0.500 in
$0.0699 - $0.096 53000 In stock
0.215 in
0.630 in
0.078 - 0.300 in
$0.0896 - $0.1229 2000 In stock
0.187 in
0.437 in
0.156 - 0.281 in
$0.0896 - $0.1229 21000 In stock
0.187 in
0.430 in
0.062 - 0.125 in
$0.0947 - $0.1299 7000 In stock
0.250 in
0.615 in
0.281 - 0.500 in
$0.0978 - $0.134 Request the lead time here
0.218 in
0.380 in
0.093 - 0.350 in
$0.1563 - $0.1931 Request the lead time here
0.276 in
0.622 in
0.094 - 0.252 in
  • of 9
N/A - Natural; Nylon; Compatible Panel Thickness Range 5.5 - 7.9 mm | 0.218 - 0.312 in

61PR010600

Price Range
$0.102 - $0.0744

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.355 in
  • Compatible Hole Diameter
    0.160 in
  • Compatible Panel Thickness Range
    0.218 - 0.312 in
  • Head Diameter
    0.375 in
  • Head Height
    0.050 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 0.8 - 3.6 mm | 0.031 - 0.140 in

61PR900100

Price Range
$0.1218 - $0.089

Stock Levels
36000 In stock
Attributes
  • Anchor Length
    0.225 in
  • Compatible Hole Diameter
    0.130 in
  • Compatible Panel Thickness Range
    0.031 - 0.140 in
  • Head Diameter
    0.218 in
  • Head Height
    0.060 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 2 - 7 mm | 0.078 - 0.275 in

61PR400900

Price Range
$0.1347 - $0.0981

Stock Levels
29000 In stock
Attributes
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.078 - 0.275 in
  • Head Diameter
    0.494 in
  • Head Height
    0.305 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 2 - 9.5 mm | 0.078 - 0.375 in

61PR400600

Price Range
$0.1299 - $0.0947

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.445 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.078 - 0.375 in
  • Head Diameter
    0.312 in
  • Head Height
    0.062 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 1.6 - 4.7 mm | 0.062 - 0.187 in

61PR200300

Price Range
$0.1229 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.285 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.435 in
  • Head Height
    0.075 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 2.4 - 7.9 mm | 0.094 - 0.312 in

61PR100200

Price Range
$0.1229 - $0.0896

Stock Levels
91000 In stock
Attributes
  • Anchor Length
    0.464 in
  • Compatible Hole Diameter
    0.218 in
  • Compatible Panel Thickness Range
    0.094 - 0.312 in
  • Head Diameter
    0.437 in
  • Head Height
    0.100 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in

61PR500500

Price Range
$0.1299 - $0.0947

Stock Levels
112000 In stock
Attributes
  • Anchor Length
    0.170 in
  • Compatible Hole Diameter
    0.227 in
  • Compatible Panel Thickness Range
    0.031 - 0.062 in
  • Head Diameter
    0.375 in
  • Head Height
    0.223 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 3.2 - 11.1 mm | 0.125 - 0.437 in

61PR400800

Price Range
$0.1961 - $0.143

Stock Levels
12500 In stock
Attributes
  • Anchor Length
    0.585 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.125 - 0.437 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 1.6 - 4.7 mm | 0.062 - 0.187 in

61PR300100

Price Range
$0.1229 - $0.0896

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.295 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.281 in
  • Head Height
    0.075 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 4 - 7.1 mm | 0.156 - 0.281 in

61PR010310

Price Range
$0.1647 - $0.1202

Stock Levels
13500 In stock
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.156 - 0.281 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 7.1 - 12.7 mm | 0.281 - 0.500 in

61PR800100

Price Range
$0.1299 - $0.0947

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.281 - 0.500 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 3.2 - 4.7 mm | 0.125 - 0.187 in

61PR200200

Price Range
$0.1229 - $0.0896

Stock Levels
29000 In stock
Attributes
  • Anchor Length
    0.281 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in
  • Head Diameter
    0.435 in
  • Head Height
    0.075 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 4 - 7.1 mm | 0.156 - 0.281 in

61PR200000

Price Range
$0.1229 - $0.0896

Stock Levels
40000 In stock
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.156 - 0.281 in
  • Head Diameter
    0.435 in
  • Head Height
    0.075 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 8.9 - 12.7 mm | 0.350 - 0.500 in

61PR400000

Price Range
$0.1755 - $0.128

Stock Levels
1500 In stock
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.350 - 0.500 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 2 - 7.6 mm | 0.078 - 0.300 in

61PR010510

Price Range
$0.096 - $0.0699

Stock Levels
53000 In stock
Attributes
  • Anchor Length
    0.415 in
  • Compatible Hole Diameter
    0.215 in
  • Compatible Panel Thickness Range
    0.078 - 0.300 in
  • Head Diameter
    0.630 in
  • Head Height
    0.080 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 4 - 7.1 mm | 0.156 - 0.281 in

61PR700100

Price Range
$0.1229 - $0.0896

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.156 - 0.281 in
  • Head Diameter
    0.437 in
  • Head Height
    0.075 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.062 - 0.125 in

61PR200100

Price Range
$0.1229 - $0.0896

Stock Levels
21000 In stock
Attributes
  • Anchor Length
    0.216 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
  • Head Diameter
    0.430 in
  • Head Height
    0.120 in
N/A - Natural; Nylon; Compatible Panel Thickness Range 7.1 - 12.7 mm | 0.281 - 0.500 in

61PR010400

Price Range
$0.1299 - $0.0947

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.281 - 0.500 in
  • Head Diameter
    0.615 in
  • Head Height
    0.109 in
Push-In Rivet 0.450 in 0.218 in Nylon Black

61PR100000B

Price Range
$0.134 - $0.0978

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.218 in
  • Compatible Panel Thickness Range
    0.093 - 0.350 in
  • Head Diameter
    0.380 in
  • Head Height
    0.080 in
Push-In Rivet 12.2 mm 7.0 mm Nylon Black

61PR010100B

Price Range
$0.1931 - $0.1563

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.48 in
  • Compatible Hole Diameter
    0.276 in
  • Compatible Panel Thickness Range
    0.094 - 0.252 in
  • Head Diameter
    0.622 in
  • Head Height
    0.11 in