Quantity | Unit price |
---|---|
50 - 99 | $5.1183 |
100 - 699 | $2.0474 |
700 - 2799 | $0.9306 |
2800 + | $0.8841 |
Colour | Yellow |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push Fit, Easy Pull |
Inside Diameter | 1.230 in |
Inside Diameter | 31.2 mm |
Inside Height | 1.500 in |
Inside Height | 38.1 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue