Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The Fibre Reels are board mountable using standoff EFA04 27 ASS and stackable using Stacking Pillar EFA04 53 ASS
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Radius | Mounting Method | Overall Height | View | |
|---|---|---|---|---|---|---|
| $6.9597 - $7.8132 | 200 In stock |
25.0 mm
|
Adhesive
|
0.157 in
4.0 mm
|
||
| $4.1789 - $4.6304 | 98 In stock |
25.0 mm
|
Screw
|
0.157 in
4.0 mm
|
||
| $6.8028 - $7.5375 | 500 In stock |
30.0 mm
|
Screw
|
0.488 in
12.4 mm
|
||
| $7.2885 - $8.0762 | 900 In stock |
40.0 mm
|
Screw
|
0.25 in
6.35 mm
|
||
| $9.7439 - $10.7154 | Request the lead time here |
25.0 mm
|
Adhesive
|
0.25 in
6.35 mm
|
||
| $4.859 - $5.384 | 3500 In stock |
25.0 mm
|
Screw
|
0.25 in
6.35 mm
|
||
| $11.2664 - $12.8025 | 100 In stock |
35.0 mm
|
Screw
|
0.315 in
8.0 mm
|
||
| $8.9175 - $10.1336 | 2100 In stock |
30.0 mm
|
Adhesive
|
0.154 in
3.9 mm
|
||
| $7.6446 - $8.4708 | 300 In stock |
30.0 mm
|
Adhesive
|
0.488 in
12.4 mm
|
||
| EFA04-10-001 | $5.604 - $6.2094 | 400 In stock |
30.0 mm
|
Screw
|
0.154 in
3.9 mm