Menu Search

Fibre Bend Limiting Tubing - Clips, Hinged Top Lock

In stock

Optical Fiber Bend Limiting Tubing Clips are snap-fitting for easy installation and allow the running of Optical Fiber Bend Limiting Tubing along a panel, enclosure or racking unit. They are hinge fitted which also aids the ease of installation and removal.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Panel Thickness Range View
$0.4996 - $0.6309 12000 In stock
0.252 in
0.169 in
0.031 - 0.079 in
$0.5194 - $0.6562 1000 In stock
0.252 in
0.169 in
0.031 - 0.079 in
Optical Fibre Clip - Natural ; UL94 V-2 ; Nylon 6/6

OFBLT-C1-5-01

Price Range
$0.6309 - $0.4996

Stock Levels
12000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.169 in
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness Range
    0.031 - 0.079 in
  • Accessory Type
    Clip
  • Colour
    Natural
Optical Fibre Clip - Natural ; UL94 V-0 ; Nylon 6/6

OFBLT-C1-5-19

Price Range
$0.6562 - $0.5194

Stock Levels
1000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.169 in
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness Range
    0.031 - 0.079 in
  • Accessory Type
    Clip
  • Colour
    Natural