Optial Fiber tubing standoff clips are excellent for above board routing requiremtns. Designed with a snap in cupped base to provide easy installation and stability for the tube being supported above.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Panel Thickness Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.2682 - $0.3387 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
$0.2584 - $0.3256 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
$0.1782 - $0.2253 | 3000 In stock |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
$0.253 - $0.3193 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
$0.189 - $0.2389 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
$0.1819 - $0.2296 | 1000 In stock |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue