Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Fibre Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Radius | Mounting Method | Overall Height | View | |
|---|---|---|---|---|---|---|
| $5.6007 - $5.6007 | 300 In stock |
35.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $6.0404 - $6.0404 | 900 In stock |
40.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $5.4096 - $5.4096 | Request the lead time here |
30.0 mm
|
Screw
|
0.315 in
8.0 mm
|
||
| $4.473 - $4.473 | 200 In stock |
40.0 mm
|
Screw
|
0.189 in
4.8 mm
|
||
| $5.6963 - $5.6963 | 300 In stock |
30.0 mm
|
Adhesive
|
0.315 in
8.0 mm
|
||
| $4.1098 - $4.1098 | 200 In stock |
35.0 mm
|
Screw
|
0.189 in
4.8 mm
|
||
| $4.3774 - $4.3774 | 500 In stock |
30.0 mm
|
Adhesive
|
0.197 in
5.0 mm
|
||
| $3.9759 - $3.9759 | 800 In stock |
30.5 mm
|
Screw
|
0.197 in
5.0 mm
|
||
| $6.0977 - $6.0977 | 600 In stock |
35.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| $5.1993 - $5.1993 | 600 In stock |
30.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $4.3774 - $4.3774 | 400 In stock |
30.0 mm
|
Snap Fit
|
0.197 in
5.0 mm
|
||
| $5.6963 - $5.6963 | Request the lead time here |
30.0 - 37.0 mm
|
Snap Fit
|
0.315 in
8.0 mm
|
||
| $4.9699 - $4.9699 | Request the lead time here |
40.0 mm
|
Snap Fit
|
0.189 in
4.8 mm
|
||
| $6.3462 - $6.3462 | 500 In stock |
40.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| $5.1993 - $5.1993 | Request the lead time here |
30.0 - 37.0 mm
|
Snap Fit
|
0.217 in
5.5 mm
|
||
| $6.0977 - $6.0977 | 900 In stock |
35.0 mm
|
Snap Fit
|
0.472 in
12.0 mm
|
||
| $4.6067 - $4.6067 | 100 In stock |
35.0 mm
|
Snap Fit
|
0.189 in
4.8 mm
|
||
| $5.1993 - $5.1993 | 800 In stock |
30.0 -37.0 mm
|
Adhesive
|
0.217 in
5.5 mm
|
||
| $5.6963 - $5.6963 | Request the lead time here |
30.0 mm
|
Snap Fit
|
0.472 in
12.0 mm
|
||
| $5.6963 - $5.6963 | 200 In stock |
30.0 mm
|
Adhesive
|
0.472 in
12.0 mm