Menu Search

Fibre Splice Trays - System, Lid

In stock

Fibre Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibres. The trays are stackable to any number and inter-tray fibre routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The lids, trays and hinges are all sold separately or in a kit: OFST-A-P-1

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
129 In stock
Splice Tray Lid Overall Height 5.0 mm | 0.197 in Overall Length 170.0 mm | 6.693 in Overall Width 103.5 mm | 4.075 in Black Poly(Acrylonitrile Butadiene Styrene)

OFST-1-L


Stock Levels
129 In stock
Attributes
  • Overall Height
    0.197 in
  • Overall Length
    6.693 in
  • Overall Width
    4.075 in
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)