Menu Search

Fibre Splice Trays - System, Storage

In stock

Fibre Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibres. The trays are stackable to any number and inter-tray fibre routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The moulded-in features of the trays maintain the bend radius at 30mm, They accept Isolator Clips EFA04 61, 63 and 64 001 for holding splicing components. They also accept a 16 way Fibre Clip EFA04 06 and 08 001 broken into a 4 way segment for holding splicing components

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Type View
$14.6926 - $18.139 20 In stock
Splice Tray
$7.8181 - $7.8181 1450 In stock
Splice Tray
$14.5461 - $17.958 240 In stock
Splice Tray
Splice Tray Black Glass Filled Polyamide 6.6

OFST-1-M

Price Range
$18.139 - $14.6926

Stock Levels
20 In stock
Attributes
  • Overall Height
    0.394 in
  • Overall Length
    6.693 in
  • Overall Width
    4.075 in
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
Splice Tray Black Polyamide

EFA04-25-001

Price Range
$7.8181 - $7.8181

Stock Levels
1450 In stock
Attributes
  • Overall Height
    0.26 in
  • Overall Length
    5.197 in
  • Overall Width
    3.228 in
  • Colour
    Black
  • Full Material
    Polyamide
Splice Tray Black Glass Filled Polyamide 6.6

OFST-1-P

Price Range
$17.958 - $14.5461

Stock Levels
240 In stock
Attributes
  • Overall Height
    0.394 in
  • Overall Length
    6.693 in
  • Overall Width
    4.075 in
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6