Menu Search

Fire Protection Sleeves

In stock

Fire Protection sleeves have excellent elasticity and are great for protecting or bundling hoses, tubes and cables in a variety of hostile environments. We have two styles of Firesleeve. Our basic Firesleeve that is assembled by sliding it over the end of the fitting or hose all the way until the hose assembly is covered, or our new style which has a hook and loop design that allows for easy installation and removal without having to disconnect the hose assembly. The insultation properties on both styles provide workers with effective protection against burns from hot hoses and reduces heat energy loss. They can withstand intense radiant heat and flame continuously up to 500 F or 3000 F for up to 30 seconds. They will immediately shed splash and canwithstand repeated exposure to shed splash of molten steel, aluminum and glass.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$215.00 - $234.30 1 In stock
0.313 in
$1,204.60 - $1,309.20 Request the lead time here
2.000 in
$1,066.70 - $1,163.10 Request the lead time here
1.750 in
$2,094.80 - $2,282.20 Request the lead time here
3.250 in
$401.90 - $516.80 Request the lead time here
0.787 in
$462.30 - $594.50 Request the lead time here
0.984 in
$241.30 - $310.20 Request the lead time here
0.394 in
$321.70 - $413.60 Request the lead time here
0.63 in
  • of 2
Fire Protection Sleeve - Inside Diameter - 8 mm | 0.313 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0313

Price Range
$234.30 - $215.00

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    0.313 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 50.8 mm | 2.000 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2000

Price Range
$1,309.20 - $1,204.60

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.000 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 44.5 mm | 1.750 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1750

Price Range
$1,163.10 - $1,066.70

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.750 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Fire Protection Sleeve - Inside Diameter - 82.6 mm | 3.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3250

Price Range
$2,282.20 - $2,094.80

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.250 in
  • Roll Length
    50 ft
  • Colour
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fibreglass
Heat Radiant Sleeve - Inside Diameter - 20.0 mm | 0.787 in ; Roll Length - 30.5 m | 100.066 ft ; Operating Temperature Range - -50 - 200 °C | -58 - 392 °F

900406

Price Range
$516.80 - $401.90

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.787 in
  • Roll Length
    100.066 ft
  • Colour
    Silver
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Knitted High Bulk Glass Fibre
Heat Radiant Sleeve - Inside Diameter - 25.0 mm | 0.984 in ; Roll Length - 30.5 m | 100.066 ft ; Operating Temperature Range - -50 - 200 °C | -58 - 392 °F

900407

Price Range
$594.50 - $462.30

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.984 in
  • Roll Length
    100.066 ft
  • Colour
    Silver
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Knitted High Bulk Glass Fibre
Heat Radiant Sleeve - Inside Diameter - 10.0 mm | 0.394 in ; Roll Length - 30.5 m | 100.066 ft ; Operating Temperature Range - -50 - 200 °C | -58 - 392 °F

900404

Price Range
$310.20 - $241.30

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.394 in
  • Roll Length
    100.066 ft
  • Colour
    Silver
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Knitted High Bulk Glass Fibre
Heat Radiant Sleeve - Inside Diameter - 16.0 mm | 0.63 in ; Roll Length - 30.5 m | 100.066 ft ; Operating Temperature Range - -50 - 200 °C | -58 - 392 °F

900405

Price Range
$413.60 - $321.70

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.63 in
  • Roll Length
    100.066 ft
  • Colour
    Silver
  • Full Material
    Silicone Rubber & Knitted High Bulk Glass Fibre
  • Inner Material
    Knitted High Bulk Glass Fibre