"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Type | Housing Height | Head Height | Key Type | View | |
---|---|---|---|---|---|---|---|
$10.10 - $13.10 | Request the lead time here |
|
|
|
|
||
$10.10 - $13.10 | Request the lead time here |
|
|
|
|
||
$38.30 - $46.60 | Request the lead time here |
Wing Knob Handle
|
1.26 in
32.0 mm
|
0.984 in
25.0 mm
|
Keyed CH751
|
||
$38.30 - $46.60 | 34 In stock |
Wing Knob Handle
|
1.26 in
32.0 mm
|
0.984 in
25.0 mm
|
CH751 Key
|
||
$12.90 - $20.10 | Request the lead time here |
|
|
|
|
||
$7.90 - $13.10 | 249 In stock |
|
|
|
|
||
$12.90 - $20.10 | Request the lead time here |
|
|
|
|
||
$21.40 - $29.70 | Request the lead time here |
|
|
|
|
||
$7.90 - $13.10 | Request the lead time here |
|
|
|
|
||
$21.40 - $29.70 | Request the lead time here |