Menu Search

Fixed Compression Cam Latches

In stock

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Stainless Steel, Steel Zinc Plated
  • Colour: Black, Silver

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Handle Type Housing Height Head Height Key Type View
$10.10 - $13.10 Request the lead time here
$10.10 - $13.10 Request the lead time here
$38.30 - $46.60 Request the lead time here
Wing Knob Handle
1.26 in
0.984 in
Keyed CH751
$38.30 - $46.60 34 In stock
Wing Knob Handle
1.26 in
0.984 in
CH751 Key
$21.40 - $29.70 Request the lead time here
$7.90 - $13.10 Request the lead time here
$12.90 - $20.10 Request the lead time here
$7.90 - $13.10 249 In stock
$12.90 - $20.10 Request the lead time here
$21.40 - $29.70 Request the lead time here
Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ;

0452632242

Price Range
$13.10 - $10.10

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ;

0452632252

Price Range
$13.10 - $10.10

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Wing Knob Handle

3403110700

Price Range
$46.60 - $38.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Wing Knob Handle

3403120700

Price Range
$46.60 - $38.30

Stock Levels
34 In stock
Attributes
  • Head Height
    0.984 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Mini Compression Latch - ; ; Minimum Grip - 16.0 mm | 0.63 in ;

0453403243

Price Range
$29.70 - $21.40

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Natural
Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ;

0452632342

Price Range
$13.10 - $7.90

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Mini Compression Latch - ; ; Minimum Grip - 16.0 mm | 0.63 in ;

0453633253

Price Range
$20.10 - $12.90

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ;

0452632352

Price Range
$13.10 - $7.90

Stock Levels
249 In stock
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Mini Compression Latch - ; ; Minimum Grip - 16.0 mm | 0.63 in ;

0453633243

Price Range
$20.10 - $12.90

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
Mini Compression Latch - ; ; Minimum Grip - 16.0 mm | 0.63 in ;

0453403253

Price Range
$29.70 - $21.40

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Natural