Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.7523 - $4.3548 | 1838 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| Request the lead time here |
UNF Threads
|
Orange
|
|
0.845 in
21.5 mm
|
|
|
|||
| $0.0524 - $0.3024 | 60549 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.4574 - $2.6486 | 4900 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1049 - $0.6062 | 4994 In stock |
UNF Threads
|
Orange
|
|
1.020 in
25.9 mm
|
|
|
||
| $0.0888 - $0.5141 | 42300 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.2165 - $1.2533 | 33000 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.185 - $1.07 | 1218 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0816 - $0.473 | 9000 In stock |
UNF Threads
|
Orange
|
|
0.750 in
19.1 mm
|
|
|
||
| $0.1926 - $1.1151 | 9230 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.0735 - $0.4259 | 12798 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1125 - $0.651 | 17000 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0719 - $0.4161 | Request the lead time here |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0999 - $0.5777 | 163 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.072 - $0.4182 | 14960 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.2342 - $1.355 | Request the lead time here |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.3194 - $1.8479 | 2200 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1428 - $0.8274 | 4549 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0918 - $0.5307 | 25660 In stock |
UNF Threads
|
Orange
|
|
0.688 in
17.5 mm
|
|
|
||
| $0.0999 - $0.5777 | 12720 In stock |
UNF Threads
|
Orange
|
|
0.875 in
22.2 mm