Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2165 - $1.2533 | 350 In stock |
UNF Threads
|
Orange
|
|
0.960 in
24.4 mm
|
|
|
||
| $0.0816 - $0.473 | 7208 In stock |
UNF Threads
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
| $0.2043 - $1.1828 | 18854 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.0999 - $0.5777 | 12720 In stock |
UNF Threads
|
Orange
|
|
0.875 in
22.2 mm
|
|
|
||
| $0.2165 - $1.2533 | 33000 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.1445 - $0.8364 | 23107 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.2207 - $1.2777 | 429 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.1019 - $0.5894 | 3680 In stock |
UNF Threads
|
Orange
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.1209 - $0.7011 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.540 in
39.1 mm
|
|
|
||
| $0.3464 - $2.0051 | 450 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.2294 - $1.3272 | 12793 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1019 - $0.5894 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.280 in
32.5 mm
|
|
|
||
| Request the lead time here |
UNF Threads
|
Orange
|
|
0.845 in
21.5 mm
|
|
|
|||
| $0.2637 - $1.5285 | 22400 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.1428 - $0.8274 | 4549 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.2249 - $1.3011 | 176 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.0999 - $0.5777 | 20 In stock |
UNF Threads
|
Natural
|
|
0.690 in
17.5 mm
|
|
|
||
| $0.1901 - $1.0992 | Request the lead time here |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.0791 - $0.4583 | 2000 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.213 - $1.2327 | 2391 In stock |
Metric Threads
|
Natural