Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2165 - $1.2533 | 350 In stock |
UNF Threads
|
Orange
|
|
0.960 in
24.4 mm
|
|
|
||
| $0.0816 - $0.473 | 7208 In stock |
UNF Threads
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
| $0.2043 - $1.1828 | 18854 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.0737 - $0.4257 | 59808 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1083 - $0.6275 | 6978 In stock |
UNF Threads
|
Natural
|
|
1.330 in
33.8 mm
|
|
|
||
| $0.1637 - $0.9467 | 5553 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1428 - $0.8274 | 1998 In stock |
UNF Threads
|
Orange
|
|
1.062 in
27 mm
|
|
|
||
| $0.0636 - $0.3681 | 19698 In stock |
UNF Threads
|
Natural
|
|
0.590 in
15 mm
|
|
|
||
| $0.2637 - $1.5285 | 22400 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.4886 - $2.8286 | 444 In stock |
UNF Threads
|
Orange
|
|
1.085 in
27.6 mm
|
|
|
||
| $0.1049 - $0.6062 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.020 in
25.9 mm
|
|
|
||
| $0.1287 - $0.7451 | 1135 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0524 - $0.3024 | 6697 In stock |
UNF Threads
|
Orange
|
|
0.590 in
15 mm
|
|
|
||
| ECM10A | $0.173 - $1.002 | 12000 In stock |
Metric Threads
|
Natural
|
|
|
|
|
|
| $0.2249 - $1.3011 | 176 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.2294 - $1.3272 | 12793 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1019 - $0.5894 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.0849 - $0.4922 | 84444 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.117 - $0.6777 | Request the lead time here |
UNF Threads
|
Orange
|
|
0.880 in
22.4 mm
|
|
|
||
| $0.1053 - $0.609 | Request the lead time here |
UNF Threads
|
Orange
|
|
1.330 in
33.8 mm