Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0983 - $0.5684 | 9000 In stock | 
NPT Threads
 | 
Natural
 |  |  |  |  | ||
| $0.1169 - $0.6774 | 1587 In stock | 
UNF Threads
 | 
Orange
 |  | 
1.540 in
 
39.1 mm
 |  |  | ||
| $0.1013 - $0.5856 | 4994 In stock | 
UNF Threads
 | 
Orange
 |  | 
1.020 in
 
25.9 mm
 |  |  | ||
| $0.0506 - $0.2922 | 6697 In stock | 
UNF Threads
 | 
Orange
 |  | 
0.590 in
 
15 mm
 |  |  | ||
| $0.2262 - $1.3092 | Request the lead time here | 
Metric Threads
 | 
Natural
 |  |  |  |  | ||
| $0.3085 - $1.7852 | 5300 In stock | 
NPT Threads
 | 
Natural
 |  |  |  |  | ||
| $0.0935 - $0.5411 | 1001 In stock | 
UNF Threads
 | 
Natural
 |  |  |  |  | ||
| $0.0712 - $0.4114 | 47808 In stock | 
NPT Threads
 | 
Natural
 |  |  |  |  | ||
| $0.0887 - $0.5127 | 20660 In stock | 
UNF Threads
 | 
Orange
 |  | 
0.688 in
 
17.5 mm
 |  |  | ||
| $0.1248 - $0.7217 | 2000 In stock | 
UNF Threads
 | 
Orange
 |  | 
1.700 in
 
43.2 mm
 |  |  | ||
| $0.442 - $2.5591 | 5400 In stock | 
NPT Threads
 | 
Natural
 |  |  |  |  | ||
| $0.0965 - $0.5582 | 163 In stock | 
UNF Threads
 | 
Natural
 |  |  |  |  | ||
| $0.1047 - $0.6063 | 6978 In stock | 
UNF Threads
 | 
Natural
 |  | 
1.330 in
 
33.8 mm
 |  |  | ||
| $0.0615 - $0.3557 | 3780 In stock | 
UNF Threads
 | 
Natural
 |  |  |  |  | ||
| $0.138 - $0.7994 | 4549 In stock | 
UNF Threads
 | 
Natural
 |  |  |  |  | ||
| $0.0965 - $0.5582 | 12720 In stock | 
UNF Threads
 | 
Orange
 |  | 
0.875 in
 
22.2 mm
 |  |  | ||
| $0.1862 - $1.0775 | 9230 In stock | 
Metric Threads
 | 
Natural
 |  |  |  |  | ||
| $0.1952 - $1.1295 | 811 In stock | 
UNF Threads
 | 
Natural
 |  |  |  |  | ||
| $0.1169 - $0.6774 | Request the lead time here | 
UNF Threads
 | 
Natural
 |  | 
1.540 in
 
39.1 mm
 |  |  | ||
| ECM10A | $0.167 - $0.968 | 14000 In stock | 
Metric Threads
 | 
Natural
 |  |  |  |  | |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue