Menu Search

Flat Cable Clamp - Adhesive Mount, Hinged, with Tension, Low Profile

In stock

Flat cable clamps have an adhesive mount and hinged tension design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.While the low profile makes it ideal for limited space applications, making it lightweight and durable.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Inside Width View
5900 In stock
0.591 in
2800 In stock
0.394 in
27800 In stock
0.394 in
Flat Cable Clip - 55.9 mm | 2.200 in

TFCM-25M


Stock Levels
5900 In stock
Attributes
  • Base Length
    2.409 in
  • Inside Width
    0.591 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clip - 22.1 mm | 0.870 in

TFCM-25S


Stock Levels
2800 In stock
Attributes
  • Base Length
    1.063 in
  • Inside Width
    0.394 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clip - 29.2 mm | 1.150 in

TFCM-25


Stock Levels
27800 In stock
Attributes
  • Base Length
    1.437 in
  • Inside Width
    0.394 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6