Menu Search

Flat Cable Clamp - Adhesive Mount, One Arm, Tension

In stock

Flat Cable Clamps have an adhesive base and a tensioning arm, which securely grips wires, cords and cables in place.

The one-arm design gives the cable or wires a firm hold, preventing it from slipping or shifting position. The tension-based system enables variable clamping force to meet various cable layouts and diameters.

It is made of durable and lightweight materials resistant to impact and abrasion.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V-2 flame rated option

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
22500 In stock
Flat Cable Clip - 15.2 mm | 0.600 in

CFCCS-8-01A


Stock Levels
22500 In stock
Attributes
  • Base Length
    0.990 in
  • Inside Height
    0.100 in
  • Overall Height
    0.230 in
  • Adhesive Type
    Acrylic
  • Base Material
    Acrylic Based Adhesive